Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Optical Fiber tubing standoff clips are excellent for above board routing requirements. Designed with a snap-in cupped base to provide easy installation and stability for the tube being supported above.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.1788 - $0.2258 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.1723 - $0.2171 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
$0.1188 - $0.1502 | 3000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.1687 - $0.2129 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.126 - $0.1593 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.1213 - $0.1531 | 1000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue