Menu Search

Fiber Bracket - Quarter-Turn

In stock

These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.

Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Square Dimensions Panel Thickness Range Overall Width View
$1.4266 - $3.0618 100 In stock
1.681 in
0.465 in
0.063 - 0.079 in
1.681 in
$1.4266 - $3.0618 100 In stock
1.681 in
0.374 in
0.063 - 0.079 in
1.681 in
Fiber Bracket - Black ; UL94 V-0 ; Nylon ; Square Dimensions 0.465 in

OFRB-1BK

Price Range
$3.0618 - $1.4266

Stock Levels
100 In stock
Attributes
  • Overall Height
    2.417 in
  • Overall Length
    1.681 in
  • Overall Width
    1.681 in
  • Panel Thickness Range
    0.063 - 0.079 in
  • Full Material
    Nylon 6/6
Fiber Bracket - Black ; UL94 V-0 ; Nylon ; Square Dimensions 0.374 in

OFRB-2BK

Price Range
$3.0618 - $1.4266

Stock Levels
100 In stock
Attributes
  • Overall Height
    2.417 in
  • Overall Length
    1.681 in
  • Overall Width
    1.681 in
  • Panel Thickness Range
    0.063 - 0.079 in
  • Full Material
    Nylon 6/6