Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$5.0371 - $14.1788 | 2700 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
$54.4289 - $128.913 | 16 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in
|
||
$51.2575 - $121.3884 | 65 In stock |
150
|
19.090 in
484.9 mm
|
12.000 in
|
||
FF31836A | $4.322 - $10.2452 | 548 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
|
$36.5969 - $86.7039 | 10 In stock |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
$4.4931 - $10.6496 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
$41.0122 - $97.1512 | 53 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
$17.6455 - $41.774 | 49 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
||
FF31867A | $11.2092 - $26.5692 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
FF31882A | $116.7866 - $276.5908 | 19 In stock |
300
|
30.500 in
774.7 mm
|
20.000 in
|
|
$131.043 - $310.3738 | 184 In stock |
300
|
36.000 in
914.4 mm
|
24.000 in
|
||
FF31879A | $92.9536 - $220.172 | 91 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
|
FF31943A | $131.043 - $310.3738 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
$12.9814 - $30.7359 | 933 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
$13.3703 - $31.6686 | 195 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
$59.5283 - $140.9617 | 56 In stock |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
$5.7212 - $13.5412 | 1520 In stock |
150
|
4.250 in
108 mm
|
1.000 in
|
||
$57.5228 - $136.22 | 40 In stock |
300
|
20.500 in
520.7 mm
|
12.000 in
|
||
FF31766A | $9.981 - $23.6467 | 214 In stock |
150
|
7.500 in
190.5 mm
|
3.000 in
|
|
$21.1747 - $50.1536 | 548 In stock |
300
|
12.500 in
317.5 mm
|
6.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue