Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$7.3692 - $17.4434 | 225 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
FF31879A | $92.9536 - $220.172 | 77 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
|
FF31836A | $4.322 - $10.2452 | 548 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
|
$4.4931 - $10.6496 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
$41.0122 - $97.1512 | 53 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
$4.6486 - $11.0382 | 1588 In stock |
300, 400, 600
|
3.750 in
95.3 mm
|
1/2 in
|
||
$54.4289 - $128.913 | 16 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in
|
||
$131.043 - $310.3738 | 184 In stock |
300
|
36.000 in
914.4 mm
|
24.000 in
|
||
$12.9814 - $30.7359 | 568 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
$13.3703 - $31.6686 | 225 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
$59.5283 - $140.9617 | Request the lead time here |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
$5.7212 - $13.5412 | 1520 In stock |
150
|
4.250 in
108 mm
|
1.000 in
|
||
$73.5824 - $174.2472 | 6 In stock |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
$5.4415 - $12.9038 | 683 In stock |
300, 400, 600
|
4.881 in
124 mm
|
1.000 in
|
||
FF31867A | $11.2092 - $26.5692 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
$57.5228 - $136.22 | 20 In stock |
300
|
20.500 in
520.7 mm
|
12.000 in
|
||
$10.7428 - $25.4501 | 185 In stock |
300
|
7.500 in
190.5 mm
|
2-1/2 in
|
||
$11.1316 - $26.3517 | 576 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
FF31943A | $131.043 - $310.3738 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
$111.6874 - $264.5268 | 16 In stock |
300
|
28.000 in
711.2 mm
|
18.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue