Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$4.6486 - $11.0382 | 588 In stock |
300, 400, 600
|
3.750 in
95.3 mm
|
1/2 in
|
||
$51.2575 - $121.3884 | 65 In stock |
150
|
19.090 in
484.9 mm
|
12.000 in
|
||
$4.4931 - $10.6496 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
$36.5969 - $86.7039 | 10 In stock |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
$54.4289 - $128.913 | 16 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in
|
||
$111.6874 - $264.5268 | 16 In stock |
300
|
28.000 in
711.2 mm
|
18.000 in
|
||
FF31882A | $116.7866 - $276.5908 | 19 In stock |
300
|
30.500 in
774.7 mm
|
20.000 in
|
|
$5.0371 - $14.1788 | 2700 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
FF31836A | $4.322 - $10.2452 | 548 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
|
$17.6455 - $41.774 | 49 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
||
$16.5261 - $39.1156 | 766 In stock |
150
|
10.000 in
254 mm
|
5.000 in
|
||
$0.0568 - $0.7074 | 20780 In stock |
3000
|
1.330 in
33.8 mm
|
0.625 in
|
||
HP16A | $0.535 - $6.6852 | 65600 In stock |
6000
|
1.860 in
47.2 mm
|
1.000 in
|
|
$0.0855 - $1.0682 | 31765 In stock |
3000
|
1.971 in
50.1 mm
|
1.250 in
|
||
$16.2929 - $38.5869 | 46 In stock |
300
|
9.000 in
228.6 mm
|
3-1/2 in
|
||
HP20A | $0.5489 - $6.8718 | 48100 In stock |
6000
|
2.110 in
53.6 mm
|
1.250 in
|
|
$0.1241 - $1.5471 | 12000 In stock |
3000
|
2.385 in
60.6 mm
|
1.500 in
|
||
$0.1616 - $2.0211 | 33750 In stock |
3000
|
2.810 in
71.4 mm
|
2.000 in
|
||
$15.5934 - $36.9078 | 471 In stock |
150
|
8.500 in
215.9 mm
|
3-1/2 in
|
||
$0.2303 - $2.8762 | 5501 In stock |
3000
|
3.310 in
84.1 mm
|
2.500 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue