Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$10.7428 - $25.4501 | 185 In stock |
300
|
7.500 in
190.5 mm
|
2-1/2 in
|
||
$0.5208 - $6.4984 | 26200 In stock |
6000
|
1.610 in
40.9 mm
|
0.750 in
|
||
$0.0755 - $0.9438 | 66146 In stock |
3000
|
1.760 in
44.7 mm
|
1.000 in
|
||
$0.0459 - $0.5736 | 5000 In stock |
3000
|
1.190 in
30.2 mm
|
0.500 in
|
||
FF31877A | $72.9449 - $172.7858 | Request the lead time here |
150
|
23.500 in
596.9 mm
|
16.000 in
|
|
HP16A | $0.535 - $6.6852 | 48000 In stock |
6000
|
1.860 in
47.2 mm
|
1.000 in
|
|
$0.0855 - $1.0682 | 57415 In stock |
3000
|
1.971 in
50.1 mm
|
1.250 in
|
||
$7.4781 - $17.7389 | Request the lead time here |
300
|
5.251 in
133.4 mm
|
1-1/4 in
|
||
$0.6235 - $7.8046 | 28507 In stock |
6000
|
2.485 in
63.1 mm
|
1.500 in
|
||
$0.1616 - $2.0211 | 21850 In stock |
3000
|
2.810 in
71.4 mm
|
2.000 in
|
||
$15.5934 - $36.9078 | 471 In stock |
150
|
8.500 in
215.9 mm
|
3-1/2 in
|
||
HP32A | $0.6686 - $8.3486 | 1500 In stock |
6000
|
3.110 in
79 mm
|
2.000 in
|
|
$0.2303 - $2.8762 | 1 In stock |
3000
|
3.310 in
84.1 mm
|
2.500 in
|
||
$21.2835 - $50.4491 | 95 In stock |
300
|
11.000 in
279.4 mm
|
5.000 in
|
||
$0.0568 - $0.7074 | 20780 In stock |
3000
|
1.330 in
33.8 mm
|
0.625 in
|
||
$5.659 - $13.4014 | 2836 In stock |
150, 300, 400, 600
|
4.618 in
117.3 mm
|
3/4 in
|
||
FF31943A | $131.043 - $310.3738 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
$17.6455 - $41.774 | 117 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
||
FF31867A | $11.2092 - $26.5692 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
$57.5228 - $136.22 | 20 In stock |
300
|
20.500 in
520.7 mm
|
12.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue