Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Color | d1 | H | View | |
|---|---|---|---|---|---|---|---|
| $0.3434 - $0.5342 | 500 In stock | 
1.732 in
 
44.0 mm
 | 
Yellow
 | 
1.575 in
 
40.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| $0.0348 - $0.0542 | 5000 In stock | 
0.425 in
 
10.8 mm
 | 
Yellow
 | 
0.276 in
 
7.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.0317 - $0.0493 | 5000 In stock | 
0.394 in
 
10.0 mm
 | 
Yellow
 | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.0895 - $0.1392 | 5000 In stock | 
0.783 in
 
19.9 mm
 | 
Yellow
 | 
0.63 in
 
16.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $0.0554 - $0.0862 | 5000 In stock | 
0.571 in
 
14.5 mm
 | 
Yellow
 | 
0.433 in
 
11.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $0.1109 - $0.1725 | 3000 In stock | 
0.87 in
 
22.1 mm
 | 
Yellow
 | 
0.701 in
 
17.8 mm
 | 
1.024 in
 
26.0 mm
 | ||
| $0.1333 - $0.2073 | 2500 In stock | 
1.016 in
 
25.8 mm
 | 
Yellow
 | 
0.89 in
 
22.6 mm
 | 
1.024 in
 
26.0 mm
 | ||
| $0.3035 - $0.4721 | 500 In stock | 
1.693 in
 
43.0 mm
 | 
Yellow
 | 
1.535 in
 
39.0 mm
 | 
1.102 in
 
28.0 mm
 | ||
| $0.0333 - $0.0518 | 5000 In stock | 
0.531 in
 
13.5 mm
 | 
Yellow
 | 
0.366 in
 
9.3 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.0394 - $0.0613 | 5000 In stock | 
0.559 in
 
14.2 mm
 | 
Yellow
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.1394 - $0.2169 | 1500 In stock | 
1.181 in
 
30.0 mm
 | 
Yellow
 | 
1.024 in
 
26.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.2513 - $0.3909 | 500 In stock | 
1.575 in
 
40.0 mm
 | 
Yellow
 | 
1.417 in
 
36.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| $0.1886 - $0.2933 | 500 In stock | 
1.488 in
 
37.8 mm
 | 
Yellow
 | 
1.283 in
 
32.6 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.1272 - $0.1978 | 1500 In stock | 
1.138 in
 
28.9 mm
 | 
Yellow
 | 
0.984 in
 
25.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.1118 - $0.1739 | 3000 In stock | 
0.992 in
 
25.2 mm
 | 
Yellow
 | 
0.815 in
 
20.7 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.071 - $0.1105 | 5000 In stock | 
0.685 in
 
17.4 mm
 | 
Yellow
 | 
0.512 in
 
13.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.1241 - $0.1931 | 2500 In stock | 
1.122 in
 
28.5 mm
 | 
Yellow
 | 
0.945 in
 
24.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $0.071 - $0.1105 | 5000 In stock | 
0.795 in
 
20.2 mm
 | 
Yellow
 | 
0.618 in
 
15.7 mm
 | 
0.472 in
 
12.0 mm
 | ||
| $0.0302 - $0.047 | 4000 In stock | 
0.354 in
 
9.0 mm
 | 
Yellow
 | 
0.197 in
 
5.0 mm
 | 
0.512 in
 
13.0 mm
 | ||
| $0.0895 - $0.1392 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
Yellow
 | 
0.591 in
 
15.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue