Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Color | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1443 - $0.8355 | 51300 In stock |
UNF
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
| $0.0544 - $0.3153 | 99208 In stock |
UNF
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.1362 - $0.7885 | 136154 In stock |
Metric
|
Natural
|
|
|
|
|
||
| $0.0491 - $0.2838 | 40908 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.0722 - $0.4183 | 53278 In stock |
UNF
|
Natural
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.1091 - $0.6311 | 65558 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0952 - $0.5516 | 2000 In stock |
UNF
|
Orange
|
|
1.062 in
27 mm
|
|
|
||
| $0.0424 - $0.2454 | 12548 In stock |
UNF
|
Natural
|
|
0.590 in
15 mm
|
|
|
||
| $0.1758 - $1.019 | 33000 In stock |
Metric
|
Natural
|
|
|
|
|
||
| $0.3257 - $1.8857 | 11204 In stock |
UNF
|
Orange
|
|
1.085 in
27.6 mm
|
|
|
||
| $0.0699 - $0.4041 | Request the lead time here |
UNF
|
Natural
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.0858 - $0.4967 | 62940 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0349 - $0.2016 | 71697 In stock |
UNF
|
Orange
|
|
0.590 in
15 mm
|
|
|
||
| $0.1153 - $0.668 | 88000 In stock |
Metric
|
Natural
|
|
|
|
|
||
| ECM38A | $0.1499 - $0.8674 | 35176 In stock |
Metric
|
Natural
|
|
|
|
|
|
| $0.1529 - $0.8848 | 12393 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.0679 - $0.3929 | Request the lead time here |
UNF
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.0566 - $0.3281 | 78950 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.078 - $0.4518 | 60000 In stock |
UNF
|
Orange
|
|
0.880 in
22.4 mm
|
|
|
||
| $0.0702 - $0.406 | 254800 In stock |
UNF
|
Orange
|
|
1.330 in
33.8 mm