Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | View | |
|---|---|---|---|---|---|
| $1.153 - $3.1976 | Request the lead time here |
|
0.303 in
7.7 mm
|
||
| FCW-29-19 | $1.4989 - $3.3972 | 1000 In stock |
|
0.303 in
7.7 mm
|
|
| $1.2378 - $2.7506 | 4500 In stock |
|
0.354 in
9.0 mm
|
||
| $1.8104 - $4.0225 | 600 In stock |
|
0.366 in
9.3 mm
|
||
| $1.6092 - $3.5759 | 6200 In stock |
|
0.354 in
9.0 mm
|
||
| $2.0426 - $4.5384 | Request the lead time here |
|
0.591 in
15.0 mm
|
||
| FCW-50-19 | $2.0114 - $4.4695 | 100 In stock |
|
0.358 in
9.1 mm
|
|
| $1.3927 - $3.0944 | 6300 In stock |
|
0.366 in
9.3 mm
|
||
| $2.6551 - $5.8997 | 100 In stock |
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue