Menu Search

Flat Cable Clamp - Adhesive Mount, Hinged, No Tension

In stock

Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height View
$1.153 - $3.1976 Request the lead time here
0.303 in
FCW-29-19 $1.4989 - $3.3972 1000 In stock
0.303 in
$1.2378 - $2.7506 4500 In stock
0.354 in
$1.8104 - $4.0225 600 In stock
0.366 in
$1.6092 - $3.5759 6200 In stock
0.354 in
$2.0426 - $4.5384 Request the lead time here
0.591 in
FCW-50-19 $2.0114 - $4.4695 100 In stock
0.358 in
$1.3927 - $3.0944 6300 In stock
0.366 in
$2.6551 - $5.8997 100 In stock
0.591 in
Flat Cable Clamp 0.440 in 45.1 mm UL94 V-2, RMS-01 Natural Nylon 6/6

FCW-29-01

Price Range
$3.1976 - $1.153

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.303 in
  • Overall Height
    0.437 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.440 in 45.1 mm UL94 V-0, RMS-19 Natural Nylon 6/6

FCW-29-19

Price Range
$3.3972 - $1.4989

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.303 in
  • Overall Height
    0.437 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.520 in 45.5 mm UL94 V-2, RMS-01 Natural Nylon 6/6

FCW-30-01

Price Range
$2.7506 - $1.2378

Stock Levels
4500 In stock
Attributes
  • Inside Height
    0.354 in
  • Overall Height
    0.516 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.530 in 53.0 mm UL94 V-0, RMS-19 Natural Nylon 6/6

FCW-40-19

Price Range
$4.0225 - $1.8104

Stock Levels
600 In stock
Attributes
  • Inside Height
    0.366 in
  • Overall Height
    0.528 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.520 in 45.5 mm UL94 V-0, RMS-19 Natural Nylon 6/6

FCW-30-19

Price Range
$3.5759 - $1.6092

Stock Levels
6200 In stock
Attributes
  • Inside Height
    0.354 in
  • Overall Height
    0.516 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.750 in 78.2 mm UL94 V-2, RMS-01 Natural Nylon 6/6

FCW-50H-01

Price Range
$4.5384 - $2.0426

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.591 in
  • Overall Height
    0.748 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.520 in 77.2 mm UL94 V-0, RMS-19 Natural Nylon 6/6

FCW-50-19

Price Range
$4.4695 - $2.0114

Stock Levels
100 In stock
Attributes
  • Inside Height
    0.358 in
  • Overall Height
    0.52 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.530 in 53.0 mm UL94 V-2, RMS-01 Natural Nylon 6/6

FCW-40-01

Price Range
$3.0944 - $1.3927

Stock Levels
6300 In stock
Attributes
  • Inside Height
    0.366 in
  • Overall Height
    0.528 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6
Flat Cable Clamp 0.750 in 78.2 mm UL94 V-0, RMS-19, RMS-350 Natural Nylon 6/6

FCW-50H-19

Price Range
$5.8997 - $2.6551

Stock Levels
100 In stock
Attributes
  • Inside Height
    0.591 in
  • Overall Height
    0.748 in
  • Adhesive Type
    Double Adhesive Backed
  • Color
    Natural
  • Material
    Nylon 6/6