Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Over Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base. Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | View | |
---|---|---|---|---|---|
$0.2436 - $0.3071 | Request the lead time here |
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
$0.2917 - $0.3653 | 9000 In stock |
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
$0.2665 - $0.3322 | 8500 In stock |
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
||
$0.269 - $0.3348 | 9000 In stock |
0.189 in
4.8 mm
|
0.122 in
3.1 mm
|
||
$0.2665 - $0.3322 | 9000 In stock |
0.205 in
5.2 mm
|
0.110 in
2.8 mm
|
||
$0.2665 - $0.3322 | 8000 In stock |
0.150 in
3.8 mm
|
0.102 in
2.6 mm
|
||
$0.3273 - $0.4084 | 9000 In stock |
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue