Menu Search

Flat Cable Clamp - Snap-In, Hinged, Tension

In stock

Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Size Max # of conductors Panel Thickness Range Distance Between Fixing Holes View
TFCCA-50-01 $1.4104 - $3.1336 1000 In stock
2.512 in
0.039 - 0.079 in
1.957 in
$0.8604 - $1.726 6200 In stock
1.250 in
0.250 in
0.080 - 0.150 in
TFCCA-40-01 $1.2695 - $2.8206 4300 In stock
2.13 in
0.039 - 0.079 in
1.575 in
$1.1283 - $2.5071 Request the lead time here
0.972 in
0.039 - 0.079 in
0.787 in
TFCCA-15-01 $1.012 - $2.2932 200 In stock
0.61 in
0.039 - 0.079 in
0.591 in
Flat Cable Clip - Inside Width - 63.8 mm | 2.510 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-50-01

Price Range
$3.1336 - $1.4104

Stock Levels
1000 In stock
Attributes
  • Distance Between Fixing Holes
    1.957 in
  • Inside Width
    2.512 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Color
    Natural
Flat Cable Clip - Natural ;

22RCPM1250

Price Range
$1.726 - $0.8604

Stock Levels
6200 In stock
Attributes
  • Base Length
    1.770 in
  • Compatible Hole Size
    0.250 in
  • Inside Width
    1.250 in
  • Maximum Panel Thickness
    0.150 in
  • Minimum Panel Thickness
    0.080 in
Flat Cable Clip - Inside Width - 54.1 mm | 2.130 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-40-01

Price Range
$2.8206 - $1.2695

Stock Levels
4300 In stock
Attributes
  • Distance Between Fixing Holes
    1.575 in
  • Inside Width
    2.13 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Color
    Natural
Flat Cable Clip - Inside Width - 24.6 mm | 0.970 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-25-01

Price Range
$2.5071 - $1.1283

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    0.787 in
  • Inside Width
    0.972 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Color
    Natural
Flat Cable Clip - Inside Width - 14.5 mm | 0.570 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-15-01

Price Range
$2.2932 - $1.012

Stock Levels
200 In stock
Attributes
  • Distance Between Fixing Holes
    0.591 in
  • Inside Width
    0.61 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Color
    Natural