Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high-temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Depth | Inside Height | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 840832 | $0.3186 - $0.3621 | 2000 In stock |
1.26 in
32.0 mm
|
0.319 in
8.1 mm
|
0.579 in
14.7 mm
|
0.626 in
15.9 mm
|
|
| 840730 | $0.303 - $0.3444 | 1000 In stock |
1.181 in
30.0 mm
|
0.28 in
7.1 mm
|
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
|
| 840620 | $0.1868 - $0.2123 | 16000 In stock |
0.791 in
20.1 mm
|
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
|
| $0.406 - $0.4614 | 1000 In stock |
1.421 in
36.1 mm
|
0.319 in
8.1 mm
|
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue