Menu Search

Grommet Strips - Plastic Rolls

In stock

Grommet Edging is placed around the edge of panel holes or knockouts to prevent damage and protect the wires and cables that pass through from sharp objects and chafing.

Our Grommet Strip range includes PVC Grommet Edging that protects sharp and delicate edges. It is made from soft Polyvinyl Chloride that is black in appearance. The flexibility of the soft material means the grommet roll fits irregular shapes and a range of panel thicknesses. PVC is a non-staining material that is resistant to ozone, acids, sunlight, and has excellent aging qualities.

Also included are Continuous Grommet Edging made from UL94 HB rated Nylon or very flexible Polyethylene (PE). Available in a choice of black and natural colors, these grommets are provided in 100ft plastic rolls. Types include a solid version for straight edges, and a serrated version for round, square, and rectangular holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range View
NGS-1 $30.60 - $59.60 149 In stock
0.026 - 0.036 in
PGS-3 $33.62 - $90.08 32 In stock
0.106 - 0.164 in
SNGS-3B $83.18 - $199.74 61 In stock
0.106 - 0.164 in
SPGS-3 $36.04 - $75.99 124 In stock
0.106 - 0.164 in
$261.04 - $282.78 8 In stock
0.059 - 0.110 in
PGS-2 $29.58 - $65.73 141 In stock
0.037 - 0.071 in
$65.62 - $149.31 168 In stock
0.072 - 0.105 in
SPGS-1 $24.52 - $65.73 82 In stock
0.026 - 0.036 in
SPGS-2 $27.05 - $75.59 29 In stock
0.037 - 0.071 in
$221.23 - $239.68 42 In stock
0.039 - 0.079 in
$21.74 - $48.17 Request the lead time here
0.026 - 0.036 in
SNGS-2 $58.79 - $130.72 70 In stock
0.037 - 0.071 in
SNGS-5 $145.38 - $322.98 38 In stock
0.188 - 0.250 in
$383.79 - $415.78 Request the lead time here
0.146 - 0.204 in
$29.71 - $65.87 19 In stock
0.072 - 0.105 in
$512.86 - $555.60 1 In stock
0.209 - 0.267 in
$29.58 - $65.62 540 In stock
0.037 - 0.071 in
SNGS-3 $75.59 - $168.02 122 In stock
0.106 - 0.164 in
NGS-2 $36.30 - $70.60 101 In stock
0.037 - 0.071 in
$51.07 - $113.40 72 In stock
0.026 - 0.036 in
  • of 2
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

NGS-1

Price Range
$59.60 - $30.60

Stock Levels
149 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

PGS-3

Price Range
$90.08 - $33.62

Stock Levels
32 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

SNGS-3B

Price Range
$199.74 - $83.18

Stock Levels
61 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

SPGS-3

Price Range
$75.99 - $36.04

Stock Levels
124 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 2.8 mm | 0.110 in ; Overall Height 9.5 mm | 0.374 in

GRE34075A

Price Range
$282.78 - $261.04

Stock Levels
8 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 - 0.110 in
  • Maximum Compatible Panel Thickness
    0.110 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Height
    0.374 in
  • Overall Length
    164.042 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

PGS-2

Price Range
$65.73 - $29.58

Stock Levels
141 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in

SNGS-2.5

Price Range
$149.31 - $65.62

Stock Levels
168 In stock
Attributes
  • Compatible Panel Thickness Range
    0.072 - 0.105 in
  • Maximum Compatible Panel Thickness
    0.105 in
  • Minimum Compatible Panel Thickness
    0.072 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

SPGS-1

Price Range
$65.73 - $24.52

Stock Levels
82 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

SPGS-2

Price Range
$75.59 - $27.05

Stock Levels
29 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 2 mm | 0.079 in ; Overall Height 8 mm | 0.315 in

GRE34074A

Price Range
$239.68 - $221.23

Stock Levels
42 In stock
Attributes
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.039 in
  • Overall Height
    0.315 in
  • Overall Length
    164.042 ft
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

PGS-1B

Price Range
$48.17 - $21.74

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

SNGS-2

Price Range
$130.72 - $58.79

Stock Levels
70 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 6.4 mm | 0.250 in ; Overall Height 4.8 mm | 0.188 in

SNGS-5

Price Range
$322.98 - $145.38

Stock Levels
38 In stock
Attributes
  • Compatible Panel Thickness Range
    0.188 - 0.250 in
  • Maximum Compatible Panel Thickness
    0.250 in
  • Minimum Compatible Panel Thickness
    0.188 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 5.2 mm | 0.204 in ; Overall Height 11 mm | 0.433 in

GRE34077A

Price Range
$415.78 - $383.79

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.146 - 0.204 in
  • Maximum Compatible Panel Thickness
    0.204 in
  • Minimum Compatible Panel Thickness
    0.146 in
  • Overall Height
    0.433 in
  • Overall Length
    164.042 ft
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in

PGS-2.5B

Price Range
$65.87 - $29.71

Stock Levels
19 In stock
Attributes
  • Compatible Panel Thickness Range
    0.072 - 0.105 in
  • Maximum Compatible Panel Thickness
    0.105 in
  • Minimum Compatible Panel Thickness
    0.072 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 6.8 mm | 0.267 in ; Overall Height 13 mm | 0.512 in

GRE34078A

Price Range
$555.60 - $512.86

Stock Levels
1 In stock
Attributes
  • Compatible Panel Thickness Range
    0.209 - 0.267 in
  • Maximum Compatible Panel Thickness
    0.267 in
  • Minimum Compatible Panel Thickness
    0.209 in
  • Overall Height
    0.512 in
  • Overall Length
    164.042 ft
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

PGS-2B

Price Range
$65.62 - $29.58

Stock Levels
540 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

SNGS-3

Price Range
$168.02 - $75.59

Stock Levels
122 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

NGS-2

Price Range
$70.60 - $36.30

Stock Levels
101 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

SNGS-1

Price Range
$113.40 - $51.07

Stock Levels
72 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100.0 ft