Grommet Edging is placed around the edge of panel holes or knockouts to prevent damage and protect the wires and cables that pass through from sharp objects and chafing.
Our Grommet Strip range includes PVC Grommet Edging that protects sharp and delicate edges. It is made from soft Polyvinyl Chloride that is black in appearance. The flexibility of the soft material means the grommet roll fits irregular shapes and a range of panel thicknesses. PVC is a non-staining material that is resistant to ozone, acids, sunlight, and has excellent aging qualities.
Also included are Continuous Grommet Edging made from UL94 HB rated Nylon or very flexible Polyethylene (PE). Available in a choice of black and natural colors, these grommets are provided in 100ft plastic rolls. Types include a solid version for straight edges, and a serrated version for round, square, and rectangular holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Panel Thickness Range | View | |
---|---|---|---|---|
SPGS-2 | $27.05 - $75.59 | 63 In stock |
0.037 - 0.071 in
0.9 - 1.8 mm
|
|
$51.07 - $113.40 | 72 In stock |
0.026 - 0.036 in
0.7 - 0.9 mm
|
||
SNGS-4 | $94.31 - $209.33 | 17 In stock |
0.165 - 0.187 in
4.2 - 4.7 mm
|
|
$304.78 - $330.19 | 1 In stock |
0.106 - 0.149 in
2.7 - 3.8 mm
|
||
PGS-2 | $29.58 - $65.73 | 341 In stock |
0.037 - 0.071 in
0.9 - 1.8 mm
|
|
SPGS-1 | $24.52 - $65.73 | 80 In stock |
0.026 - 0.036 in
0.7 - 0.9 mm
|
|
SNGS-1B | $56.13 - $153.85 | 12 In stock |
0.026 - 0.036 in
0.7 - 0.9 mm
|
|
NGS-1 | $30.60 - $59.60 | 149 In stock |
0.026 - 0.036 in
0.7 - 0.9 mm
|
|
PGS-3 | $33.62 - $90.08 | Request the lead time here |
0.106 - 0.164 in
2.7 - 4.2 mm
|
|
SNGS-3B | $83.18 - $199.74 | 55 In stock |
0.106 - 0.164 in
2.7 - 4.2 mm
|
|
SPGS-3 | $36.04 - $75.99 | 124 In stock |
0.106 - 0.164 in
2.7 - 4.2 mm
|
|
$29.71 - $65.87 | 19 In stock |
0.072 - 0.105 in
1.8 - 2.7 mm
|
||
GRE32343A | $170.41 - $184.70 | 1 In stock |
0.031 - 0.047 in
0.8 - 1.2 mm
|
|
$103.66 - $230.33 | 6 In stock |
0.165 - 0.187 in
4.2 - 4.7 mm
|
||
$27.30 - $60.43 | 52 In stock |
0.072 - 0.105 in
1.8 - 2.7 mm
|
||
$73.95 - $201.13 | Request the lead time here |
0.072 - 0.105 in
1.8 - 2.7 mm
|
||
SNGS-5 | $145.38 - $322.98 | 22 In stock |
0.188 - 0.250 in
4.8 - 6.4 mm
|
|
$261.04 - $282.78 | 6 In stock |
0.059 - 0.110 in
1.5 - 2.8 mm
|
||
$65.62 - $149.31 | 135 In stock |
0.072 - 0.105 in
1.8 - 2.7 mm
|
||
SNGS-2B | $64.98 - $143.74 | 27 In stock |
0.037 - 0.071 in
0.9 - 1.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue