Menu Search

Grommet Strips - Plastic Rolls

In stock

Grommet Edging is placed around the edge of panel holes or knockouts to prevent damage and protect the wires and cables that pass through from sharp objects and chafing.

Our Grommet Strip range includes PVC Grommet Edging that protects sharp and delicate edges. It is made from soft Polyvinyl Chloride that is black in appearance. The flexibility of the soft material means the grommet roll fits irregular shapes and a range of panel thicknesses. PVC is a non-staining material that is resistant to ozone, acids, sunlight, and has excellent aging qualities.

Also included are Continuous Grommet Edging made from UL94 HB rated Nylon or very flexible Polyethylene (PE). Available in a choice of black and natural colors, these grommets are provided in 100ft plastic rolls. Types include a solid version for straight edges, and a serrated version for round, square, and rectangular holes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range View
SPGS-2 $27.05 - $75.59 63 In stock
0.037 - 0.071 in
$51.07 - $113.40 72 In stock
0.026 - 0.036 in
SNGS-4 $94.31 - $209.33 17 In stock
0.165 - 0.187 in
$304.78 - $330.19 1 In stock
0.106 - 0.149 in
PGS-2 $29.58 - $65.73 341 In stock
0.037 - 0.071 in
SPGS-1 $24.52 - $65.73 80 In stock
0.026 - 0.036 in
SNGS-1B $56.13 - $153.85 12 In stock
0.026 - 0.036 in
NGS-1 $30.60 - $59.60 149 In stock
0.026 - 0.036 in
PGS-3 $33.62 - $90.08 Request the lead time here
0.106 - 0.164 in
SNGS-3B $83.18 - $199.74 55 In stock
0.106 - 0.164 in
SPGS-3 $36.04 - $75.99 124 In stock
0.106 - 0.164 in
$29.71 - $65.87 19 In stock
0.072 - 0.105 in
GRE32343A $170.41 - $184.70 1 In stock
0.031 - 0.047 in
$103.66 - $230.33 6 In stock
0.165 - 0.187 in
$27.30 - $60.43 52 In stock
0.072 - 0.105 in
$73.95 - $201.13 Request the lead time here
0.072 - 0.105 in
SNGS-5 $145.38 - $322.98 22 In stock
0.188 - 0.250 in
$261.04 - $282.78 6 In stock
0.059 - 0.110 in
$65.62 - $149.31 135 In stock
0.072 - 0.105 in
SNGS-2B $64.98 - $143.74 27 In stock
0.037 - 0.071 in
  • of 2
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

SPGS-2

Price Range
$75.59 - $27.05

Stock Levels
63 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

SNGS-1

Price Range
$113.40 - $51.07

Stock Levels
72 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 4.7 mm | 0.187 in ; Overall Height 4.8 mm | 0.188 in

SNGS-4

Price Range
$209.33 - $94.31

Stock Levels
17 In stock
Attributes
  • Compatible Panel Thickness Range
    0.165 - 0.187 in
  • Maximum Compatible Panel Thickness
    0.187 in
  • Minimum Compatible Panel Thickness
    0.165 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 3.8 mm | 0.149 in ; Overall Height 10.5 mm | 0.413 in

GRE34076A

Price Range
$330.19 - $304.78

Stock Levels
1 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.149 in
  • Maximum Compatible Panel Thickness
    0.149 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.413 in
  • Overall Length
    164.042 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

PGS-2

Price Range
$65.73 - $29.58

Stock Levels
341 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

SPGS-1

Price Range
$65.73 - $24.52

Stock Levels
80 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

SNGS-1B

Price Range
$153.85 - $56.13

Stock Levels
12 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 0.9 mm | 0.036 in ; Overall Height 3.2 mm | 0.125 in

NGS-1

Price Range
$59.60 - $30.60

Stock Levels
149 In stock
Attributes
  • Compatible Panel Thickness Range
    0.026 - 0.036 in
  • Maximum Compatible Panel Thickness
    0.036 in
  • Minimum Compatible Panel Thickness
    0.026 in
  • Overall Height
    0.125 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

PGS-3

Price Range
$90.08 - $33.62

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

SNGS-3B

Price Range
$199.74 - $83.18

Stock Levels
55 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 4.2 mm | 0.164 in ; Overall Height 4.8 mm | 0.188 in

SPGS-3

Price Range
$75.99 - $36.04

Stock Levels
124 In stock
Attributes
  • Compatible Panel Thickness Range
    0.106 - 0.164 in
  • Maximum Compatible Panel Thickness
    0.164 in
  • Minimum Compatible Panel Thickness
    0.106 in
  • Overall Height
    0.188 in
  • Roll Length
    100 ft
Grommet Strip - Black ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in

PGS-2.5B

Price Range
$65.87 - $29.71

Stock Levels
19 In stock
Attributes
  • Compatible Panel Thickness Range
    0.072 - 0.105 in
  • Maximum Compatible Panel Thickness
    0.105 in
  • Minimum Compatible Panel Thickness
    0.072 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 1.2 mm | 0.047 in ; Overall Height 7 mm | 0.276 in

GRE32343A

Price Range
$184.70 - $170.41

Stock Levels
1 In stock
Attributes
  • Compatible Panel Thickness Range
    0.031 - 0.047 in
  • Maximum Compatible Panel Thickness
    0.047 in
  • Minimum Compatible Panel Thickness
    0.031 in
  • Overall Height
    0.276 in
  • Overall Length
    164.042 ft
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 4.7 mm | 0.187 in ; Overall Height 4.8 mm | 0.188 in

SNGS-4B

Price Range
$230.33 - $103.66

Stock Levels
6 In stock
Attributes
  • Compatible Panel Thickness Range
    0.165 - 0.187 in
  • Maximum Compatible Panel Thickness
    0.187 in
  • Minimum Compatible Panel Thickness
    0.165 in
  • Overall Height
    0.188 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Polyethylene ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in

PGS-2.5

Price Range
$60.43 - $27.30

Stock Levels
52 In stock
Attributes
  • Compatible Panel Thickness Range
    0.072 - 0.105 in
  • Maximum Compatible Panel Thickness
    0.105 in
  • Minimum Compatible Panel Thickness
    0.072 in
  • Overall Height
    0.172 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in

SNGS-2.5B

Price Range
$201.13 - $73.95

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    0.072 - 0.105 in
  • Maximum Compatible Panel Thickness
    0.105 in
  • Minimum Compatible Panel Thickness
    0.072 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 6.4 mm | 0.250 in ; Overall Height 4.8 mm | 0.188 in

SNGS-5

Price Range
$322.98 - $145.38

Stock Levels
22 In stock
Attributes
  • Compatible Panel Thickness Range
    0.188 - 0.250 in
  • Maximum Compatible Panel Thickness
    0.250 in
  • Minimum Compatible Panel Thickness
    0.188 in
  • Overall Height
    0.188 in
  • Roll Length
    100.0 ft
Grommet Strip - Black ; Soft PVC ; Maximum Compatible Panel Thickness 2.8 mm | 0.110 in ; Overall Height 9.5 mm | 0.374 in

GRE34075A

Price Range
$282.78 - $261.04

Stock Levels
6 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 - 0.110 in
  • Maximum Compatible Panel Thickness
    0.110 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Height
    0.374 in
  • Overall Length
    164.042 ft
Grommet Strip - Natural ; Nylon ; Maximum Compatible Panel Thickness 2.7 mm | 0.105 in ; Overall Height 4.4 mm | 0.172 in

SNGS-2.5

Price Range
$149.31 - $65.62

Stock Levels
135 In stock
Attributes
  • Compatible Panel Thickness Range
    0.072 - 0.105 in
  • Maximum Compatible Panel Thickness
    0.105 in
  • Minimum Compatible Panel Thickness
    0.072 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft
Grommet Strip - Black ; Nylon ; Maximum Compatible Panel Thickness 1.8 mm | 0.071 in ; Overall Height 4.4 mm | 0.172 in

SNGS-2B

Price Range
$143.74 - $64.98

Stock Levels
27 In stock
Attributes
  • Compatible Panel Thickness Range
    0.037 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.037 in
  • Overall Height
    0.172 in
  • Roll Length
    100 ft