Menu Search

Handle Turn Cam Latches - L-Handle

In stock

An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.

Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.

Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.

Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.

Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Handle Length View
$14.46 - $18.58 134 In stock
4.37 in
$80.18 - $102.07 Request the lead time here
4.37 in
$14.46 - $18.58 176 In stock
4.37 in
111120300 $14.46 - $18.58 100 In stock
4.37 in
111120000 $12.72 - $16.35 50 In stock
4.37 in
$12.72 - $16.35 Request the lead time here
4.37 in
$14.46 - $18.58 124 In stock
4.37 in
$80.18 - $102.07 Request the lead time here
4.37 in
$14.46 - $18.58 702 In stock
4.37 in
$14.46 - $18.58 99 In stock
4.37 in
$80.18 - $102.07 Request the lead time here
4.37 in
$14.46 - $18.58 Request the lead time here
4.37 in
$73.38 - $93.39 Request the lead time here
4.37 in
$14.46 - $18.58 Request the lead time here
4.37 in
$18.94 - $20.31 Request the lead time here
5.512 in
$18.94 - $20.31 63 In stock
5.512 in
$18.94 - $20.31 99 In stock
5.512 in
$13.08 - $13.08 Request the lead time here
5.512 in
$13.08 - $13.08 Request the lead time here
5.512 in
$62.61 - $76.52 105 In stock
4.803 in
  • of 2
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111110700

Price Range
$18.58 - $14.46

Stock Levels
134 In stock
Attributes
  • Color
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111400700

Price Range
$102.07 - $80.18

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111110100

Price Range
$18.58 - $14.46

Stock Levels
176 In stock
Attributes
  • Color
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111120300

Price Range
$18.58 - $14.46

Stock Levels
100 In stock
Attributes
  • Color
    Black
  • Finish
    Black Powder-Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111120000

Price Range
$16.35 - $12.72

Stock Levels
50 In stock
Attributes
  • Color
    Black
  • Finish
    Black Powder-Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111110000

Price Range
$16.35 - $12.72

Stock Levels
Request the lead time here
Attributes
  • Color
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

111120100

Price Range
$18.58 - $14.46

Stock Levels
124 In stock
Attributes
  • Color
    Black
  • Finish
    Black Powder-Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111400300

Price Range
$102.07 - $80.18

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

111110300

Price Range
$18.58 - $14.46

Stock Levels
702 In stock
Attributes
  • Color
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed CH751;Stainless Steel Shutter

111120700

Price Range
$18.58 - $14.46

Stock Levels
99 In stock
Attributes
  • Color
    Black
  • Finish
    Black Powder-Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111403200

Price Range
$102.07 - $80.18

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111123200

Price Range
$18.58 - $14.46

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Finish
    Black Powder-Coated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

111400000

Price Range
$93.39 - $73.38

Stock Levels
Request the lead time here
Attributes
  • Finish
    Natural
  • Material
    Stainless Steel
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Different SS Shutter

111113200

Price Range
$18.58 - $14.46

Stock Levels
Request the lead time here
Attributes
  • Color
    Silver
  • Finish
    Chrome Plated
  • Material
    Die Cast Zinc Alloy
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121600301

Price Range
$20.31 - $18.94

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121500301

Price Range
$20.31 - $18.94

Stock Levels
63 In stock
Attributes
  • Color
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - Keyed Alike

0121800301

Price Range
$20.31 - $18.94

Stock Levels
99 In stock
Attributes
  • Color
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 40.0 mm | 1.575 in ; ; Key Type - No Key

0123400001

Price Range
$13.08 - $13.08

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    Nylon
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 30 mm | 1.181 in ; ; Key Type - No Key

0121300001

Price Range
$13.08 - $13.08

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Color
    Black
  • Material
    Nylon
  • Material
    Nylon
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; ; ; Key Type - Padlock Only Key

2114000

Price Range
$76.52 - $62.61

Stock Levels
105 In stock
Attributes
  • Color
  • Finish
  • Material
    Stainless Steel