Menu Search

Handle Turn Cam Latches - T-Handle

In stock

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Latch Style Finish Latch Material Key Type View
Request the lead time here
Cam Latch
Chrome Plated
Die Cast Zinc Alloy
Keyed Different
T-Handle Latch - Handle Length 80.0 mm | 3.15 in; Maximum Grip - 11.5 mm | 0.453 in; Zinc Alloy; Chrome

0101102001E


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    2.441 in
  • Grip Range
    0.453 in
  • Handle Length
    3.15 in
  • Maximum Grip
    0.453 in
  • Color
    Chrome