Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| NM-9-R9 | $1.5391 - $3.0027 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-4-F4 | $1.2698 - $2.9493 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| $1.6943 - $3.3055 | 4000 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| NM-3-F3 | $1.2698 - $2.4775 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| NM-6-R6 | $1.2817 - $2.9044 | 7000 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-18-R18 | $2.9606 - $5.7764 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-20-R20 | $4.1724 - $8.1409 | 200 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-16-R16 | $1.8401 - $3.5905 | 500 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-10-R10 | $1.619 - $3.1589 | 3000 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-3-R3 | $1.1624 - $2.2675 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-22-R22 | $4.2814 - $8.3531 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-5-R5 | $1.2634 - $2.4648 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-7-F7 | $1.6414 - $3.2023 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| NM-12-R12 | $1.6958 - $3.3088 | 4000 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-13-R13 | $1.6958 - $3.3088 | 500 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-28-R28 | $5.9602 - $11.6291 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
| NM-5-F5 | $1.4442 - $2.8175 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| $1.7644 - $3.4425 | 500 In stock |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
||
| NM-14-R14 | $1.6958 - $3.3088 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-8-R8 | $1.4654 - $2.859 | 500 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue