Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| NM-9-R9 | $1.5391 - $3.0027 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-5-F5 | $1.4442 - $2.8175 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| NM-16-R16 | $1.8401 - $3.5905 | 500 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| $1.6943 - $3.3055 | 4000 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| NM-6-R6 | $1.2817 - $2.9044 | 7000 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-18-R18 | $2.9606 - $5.7764 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-20-R20 | $4.1724 - $8.1409 | 200 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-3-F3 | $1.2698 - $2.4775 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| $1.7644 - $3.4425 | 500 In stock |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
||
| NM-28-R28 | $5.9602 - $11.6291 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|
| NM-7-F7 | $1.6414 - $3.2023 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| NM-12-R12 | $1.6958 - $3.3088 | 4000 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-13-R13 | $1.6958 - $3.3088 | 500 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-6-F6 | $1.5767 - $3.076 | 1500 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| NM-10-F10 | $1.619 - $3.1589 | 500 In stock |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
|
| NM-24-R24 | $4.766 - $11.0694 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| $5.0461 - $9.8454 | 2500 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
||
| NM-14-R14 | $1.6958 - $3.3088 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
| NM-4-F4 | $1.2698 - $2.9493 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| NM-10-R10 | $1.619 - $3.1589 | 3000 In stock |
0.205 in
5.2 mm
|
|
0.555 in
14.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue