Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0589 |
| 5000 - 9999 | $0.053 |
| 10000 - 24999 | $0.0477 |
| 25000 + | $0.043 |
| Distance Across Flats | 0.375 in |
|---|---|
| Distance Across Flats | 9.5 mm |
| Head Height | 4.8 mm |
| Head Height | 0.190 in |
| Pitch/TPI | 20 TPI |
| Thread Length | 1.250 in |
| Thread Length | 31.8 mm |
| Thread Size | 1/4-20 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Unslotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Fully Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue