Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hex Head Screws, also known as Plastic Cap Screws or Plastic Hex Bolt, are designed to mate with machine threads and help secure a component to an assembly.
Plastic Hex Head Cap Screws are ideal for use in difficult to reach or awkwardly located sockets, thanks to the slim design on the head, which is hexagonal in shape. Our Hex Head Cap Screws are available with or without a flange at the base of the screws head, as well as slotted and non slotted drive types.
These Hex Cap Screws come in a variety of standard imperial and metric sizes, and are an ideal alternative to all metal options. Offered in a choice of plastic material options, including; Nylon 6/6, Polycarbonate (PC) and Polyurethane (PU). These cap screws benefit from being lightweight, as well as having vibration, chemical, electrical and corrosion resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.7537 - $1.034 | 1000 In stock |
3/8-16
|
|
1.250 in
31.8 mm
|
||
| $2.8189 - $3.8668 | Request the lead time here |
5/8-11
|
|
3.500 in
88.9 mm
|
||
| $2.1352 - $2.1682 | Request the lead time here |
5/8-11
|
|
4.500 in
114.3 mm
|
||
| $0.814 - $1.1167 | Request the lead time here |
3/8-16
|
|
2.000 in
50.8 mm
|
||
| $3.6472 - $4.5029 | Request the lead time here |
3/4-10
|
|
1.500 in
38.1 mm
|
||
| $1.3601 - $3.0968 | Request the lead time here |
3/8-16
|
|
4.500 in
114.3 mm
|
||
| $0.1856 - $0.2271 | 22000 In stock |
3/8-16
|
|
1.000 in
25.4 mm
|
||
| $0.4604 - $1.048 | Request the lead time here |
1/2-13
|
|
0.875 in
22.2 mm
|
||
| $0.3493 - $0.4791 | Request the lead time here |
1/2-13
|
|
1.250 in
31.8 mm
|
||
| $1.3532 - $1.8561 | Request the lead time here |
1/2-13
|
|
2.750 in
69.9 mm
|
||
| $1.4962 - $2.0523 | Request the lead time here |
1/2-13
|
|
3.375 in
85.7 mm
|
||
| $1.6219 - $3.6929 | Request the lead time here |
1/2-13
|
|
4.000 in
101.6 mm
|
||
| $1.7416 - $3.9656 | Request the lead time here |
1/2-13
|
|
5.000 in
127 mm
|
||
| $0.548 - $1.248 | 2250 In stock |
5/8-11
|
|
0.750 in
19.1 mm
|
||
| $0.614 - $1.3979 | 5250 In stock |
5/8-11
|
|
1.500 in
38.1 mm
|
||
| $0.7069 - $1.6095 | 250 In stock |
5/8-11
|
|
2.500 in
63.5 mm
|
||
| $1.0835 - $1.4864 | Request the lead time here |
1/2-13
|
|
0.875 in
22.2 mm
|
||
| $2.9977 - $4.112 | Request the lead time here |
5/8-11
|
|
4.000 in
101.6 mm
|
||
| $2.136 - $2.1688 | Request the lead time here |
5/8-11
|
|
5.500 in
139.7 mm
|
||
| $4.076 - $5.0321 | Request the lead time here |
5/8-11
|
|
6.250 in
158.8 mm