Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| 23RCFB050 | $0.219 - $0.2554 | 15000 In stock |
0.187 in
4.7 mm
|
|
|
|
| 23RCFB037B | $0.2946 - $0.3436 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
|
| $0.289 - $0.337 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
||
| 23RCFB100B | $0.3275 - $0.382 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
|
| 23RCFB050B | $0.2408 - $0.2808 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
|
| 23RCFB100 | $0.2978 - $0.3472 | Request the lead time here |
0.250 in
6.4 mm
|
|
|
|
| 23RCFB035CB | $0.1087 - $0.149 | Request the lead time here |
|
|
0.344 in
8.7 mm
|
|
| HLCC-2BK | $0.2148 - $0.3154 | 11000 In stock |
|
0.39 in
9.9 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
|
| $0.1925 - $0.2086 | Request the lead time here |
|
0.28 in
7.1 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue