Menu Search

Hinged Locking Cable Clamp

In stock

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range View
HLCC-2BK $0.1539 - $0.1539 13000 In stock
0.39 in
0.031 - 0.118 in
$0.1495 - $0.1495 22000 In stock
0.28 in
0.031 - 0.118 in
23RCFB100 $0.2517 - $0.2517 28500 In stock
0.250 in
23RCFB037B $0.1601 - $0.249 1000 In stock
0.187 in
0.344 in
23RCFB050 $0.185 - $0.185 26000 In stock
0.187 in
23RCFB100B $0.2769 - $0.2769 1250 In stock
0.250 in
0.344 in
23RCFB035CB $0.1628 - $0.1628 1000 In stock
0.256 in
0.344 in
23RCFB050B $0.2036 - $0.2036 1000 In stock
0.187 in
0.344 in
$0.2443 - $0.2443 1000 In stock
0.250 in
0.344 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 9.9 mm | 0.39 in ; Nylon 6/6

HLCC-2BK

Price Range
$0.1539 - $0.1539

Stock Levels
13000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Black
  • Standards
    RMS-47
  • Compatible Cable Diameter Range
    0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 7.1 mm | 0.28 in ; Nylon 6/6

HLCC-1BK

Price Range
$0.1495 - $0.1495

Stock Levels
22000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Black
  • Standards
    RMS-47
  • Compatible Cable Diameter Range
    0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 25.4 mm | 1 in ; Nylon

23RCFB100

Price Range
$0.2517 - $0.2517

Stock Levels
28500 In stock
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

23RCFB037B

Price Range
$0.249 - $0.1601

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.375 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 12.7 mm | 0.5 in ; Nylon

23RCFB050

Price Range
$0.185 - $0.185

Stock Levels
26000 In stock
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 25.4 mm | 1.000 in

23RCFB100B

Price Range
$0.2769 - $0.2769

Stock Levels
1250 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    1.000 in
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 8.9 mm | 0.350 in

23RCFB035CB

Price Range
$0.1628 - $0.1628

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.350 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Compatible Cable Diameter
    0.350 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

23RCFB050B

Price Range
$0.2036 - $0.2036

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

23RCFB05025B

Price Range
$0.2443 - $0.2443

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6