Menu Search

Hose Protection Sleeves - Mining Safety Approved

In stock

Our Nylon Protective Sleeving is made from either Polyamide or Nylon 6. Hose Sleeve is used to protect hoses from the damage created by high temperatures and water abrasion. Sleeve Protectors will extend the longevity of the hose assembly, and can offer protection to operators from slippage, spillage and hose movement. We have two types of Nylon Hose Sleeve in our range that are both mine safety approved.

Burst Guard Double Nylon Sleeve is a Polyamide (PA) mining hose option. This is Essentra's heaviest performance safety hose sleeve; specially designed for high abrasion, weather resistance and controlling hose bursts to protect workers, equipment, and the environment in line of sight operations. It is resistant to diesel, transmission fluid, engine oil and coolant. The hose has a black outer layer and a yellow internal layer. The hose sleeve thickness is 2.3mm, and it has a working temperature range between -40 up to 125C. The sleeve loses 10 percent of its resistance at 125C. The melting point is 230C. This double-layered sleeve consists of Nylon multifillament. This two layer design will allow the worker to visually see wear damage. If you see that, it means the black outer layer has been work through, so should be replaced soon. This hose protection sleeve is MSHA approved, meets ISO 6945 abrasion standard, meets SEA J343/ISO 3457 burst and leakage protection, and UV Solar Protection BS EN 13758-1, as well as being ROHS compliant.

Our other option is a Nylon Textile Sleeve made from Nylon 6. The working temperature is between 40F up to 257F. This hose sleeve a resistance against high degrees of burst, with optimum UV and abrasion protection. It benefits from excellent chemical compatibility with gasoline and oils. This hose sleeving will keep workers safe, as well as protect environments and machinery from hydraulic hose oil leaks and spills. This hose options is available in black or red. MSHA approved. Meets ISO 6945 abrasion standard, and FED-STD-191 test method 5309 abrasion resistance, ASTM D 6770 for abrasion resistance of textile sleeve. Meets SEA J343/ISO 3457 bursts and leakage protection. Meets EN982 ISO norm 833 EN 414, UV Solar Protection BS EN 13758-1, ISO 8031 approved for conductivity requirement, and is ROHS compliant. Pin hole test approved (very dense but not bulky).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Flat Width Compatible Hose Diameter View
$1,297.50 - $1,366.40 14 In stock
4.960 in
3.070 in
$606.20 - $639.00 14 In stock
2.200 in
1.300 in
$1,363.10 - $1,435.20 5 In stock
4.650 in
2.870 in
900510R $604.50 - $637.30 2 In stock
2.050 in
1.220 in
$1,027.20 - $1,081.30 19 In stock
3.540 in
2.170 in
$494.30 - $520.30 11 In stock
1.570 in
0.910 in
$871.60 - $917.50 14 In stock
3.430 in
2.090 in
$437.80 - $460.80 19 In stock
1.380 in
0.790 in
$1,379.50 - $1,453.20 1 In stock
5.390 in
3.350 in
$525.70 - $641.00 17 In stock
2.050 in
1.220 in
$565.10 - $689.20 Request the lead time here
2.360 in
1.420 in
$1,389.70 - $1,694.80 94 In stock
5.910 in
3.660 in
900502 $352.50 - $429.80 307 In stock
1.380 in
0.790 in
$712.20 - $868.60 18 In stock
3.070 in
1.850 in
900514 $599.20 - $730.90 6 In stock
2.640 in
1.570 in
  • of 3
Hose Protection Sleeve 3.070 in 4.960 in Nylon

900527

Price Range
$1,366.40 - $1,297.50

Stock Levels
14 In stock
Attributes
  • Compatible Hose Diameter
    3.070 in
  • Flat Width
    4.960 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.300 in 2.200 in Nylon

900511

Price Range
$639.00 - $606.20

Stock Levels
14 In stock
Attributes
  • Compatible Hose Diameter
    1.300 in
  • Flat Width
    2.200 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.870 in 4.650 in Nylon

900526R

Price Range
$1,435.20 - $1,363.10

Stock Levels
5 In stock
Attributes
  • Compatible Hose Diameter
    2.870 in
  • Flat Width
    4.650 in
  • Roll Length
    328 ft
  • Color
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.220 in 2.050 in Nylon

900510R

Price Range
$637.30 - $604.50

Stock Levels
2 In stock
Attributes
  • Compatible Hose Diameter
    1.220 in
  • Flat Width
    2.050 in
  • Roll Length
    328 ft
  • Color
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.170 in 3.540 in Nylon

900520R

Price Range
$1,081.30 - $1,027.20

Stock Levels
19 In stock
Attributes
  • Compatible Hose Diameter
    2.170 in
  • Flat Width
    3.540 in
  • Roll Length
    328 ft
  • Color
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 0.910 in 1.570 in Nylon

900505

Price Range
$520.30 - $494.30

Stock Levels
11 In stock
Attributes
  • Compatible Hose Diameter
    0.910 in
  • Flat Width
    1.570 in
  • Roll Length
    300 ft
  • Color
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.090 in 3.430 in Nylon

900519

Price Range
$917.50 - $871.60

Stock Levels
14 In stock
Attributes
  • Compatible Hose Diameter
    2.090 in
  • Flat Width
    3.430 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 0.790 in 1.380 in Nylon

900503

Price Range
$460.80 - $437.80

Stock Levels
19 In stock
Attributes
  • Compatible Hose Diameter
    0.790 in
  • Flat Width
    1.380 in
  • Roll Length
    300 ft
  • Color
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.350 in 5.390 in Nylon

900534

Price Range
$1,453.20 - $1,379.50

Stock Levels
1 In stock
Attributes
  • Compatible Hose Diameter
    3.350 in
  • Flat Width
    5.390 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.220 in 2.050 in Nylon

900510

Price Range
$641.00 - $525.70

Stock Levels
17 In stock
Attributes
  • Compatible Hose Diameter
    1.220 in
  • Flat Width
    2.050 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.420 in 2.360 in Nylon

900512

Price Range
$689.20 - $565.10

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.420 in
  • Flat Width
    2.360 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.660 in 5.910 in Nylon

900528

Price Range
$1,694.80 - $1,389.70

Stock Levels
94 In stock
Attributes
  • Compatible Hose Diameter
    3.660 in
  • Flat Width
    5.910 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 0.790 in 1.380 in Nylon

900502

Price Range
$429.80 - $352.50

Stock Levels
307 In stock
Attributes
  • Compatible Hose Diameter
    0.790 in
  • Flat Width
    1.380 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.850 in 3.070 in Nylon

900518

Price Range
$868.60 - $712.20

Stock Levels
18 In stock
Attributes
  • Compatible Hose Diameter
    1.850 in
  • Flat Width
    3.070 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.570 in 2.640 in Nylon

900514

Price Range
$730.90 - $599.20

Stock Levels
6 In stock
Attributes
  • Compatible Hose Diameter
    1.570 in
  • Flat Width
    2.640 in
  • Roll Length
    300 ft
  • Color
    Black
  • Full Material
    Polyamide 6