Menu Search

Key Lock Cabinet Cam Latches

In stock

These cam latches have a 90 degree cam rotation. Zinc alloy die cast housing and cylinder. Five disk tumblers. Stainless steel bezel. Cams are available offset or straight, 5⁄8" wide and 3⁄32" thick. Brass keys are keyed alike.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Maximum Grip Key Type View
$15.80 - $17.10 65 In stock
8.0 mm Square Key
$15.80 - $17.10 99 In stock
8.0 mm Square Key
$15.80 - $17.10 123 In stock
0.886 in
5.0 mm Double Bit Key
Cabinet Latch - ; Style: Stepped Cam ; ; Keying - Keyed

612121228

Price Range
$17.10 - $15.80

Stock Levels
65 In stock
Attributes
  • Finish
    Black Powder-Coated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Material
    Zinc Alloy
Cabinet Latch - Keyed; Stepped Cam ; ; Keying - Keyed; Die Cast Zinc Alloy

612121238

Price Range
$17.10 - $15.80

Stock Levels
99 In stock
Attributes
  • Finish
    Black Powder-Coated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
HVAC Lock - Key Type - 5.0 mm Double Bit Key; Overall Length - 94.0 mm | 3.701 in; Overall Width - 90.0 mm | 3.543 in; Zamak Black Coated

612121215

Price Range
$17.10 - $15.80

Stock Levels
123 In stock
Attributes
  • Body Height
    3.15 in
  • Grip Range
    0.886 in
  • Maximum Grip
    0.886 in
  • Color
    Black
  • Finish
    Black Coated