Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Leaf Hinges are available for applications for flush-mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome-Plated or Black Powder Coated Finish
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Color | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$10.16 - $11.90 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$11.99 - $14.02 | 221 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$6.95 - $7.25 | 221 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$12.91 - $15.14 | 23 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$10.16 - $11.90 | 143 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
299121 | $6.95 - $6.95 | 1484 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
|
$11.99 - $14.02 | 88 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$6.26 - $6.26 | 183 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
299201 | $4.96 - $5.01 | 244 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
|
$5.80 - $6.80 | 322 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
199201 | $5.04 - $5.12 | 95 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
|
$6.71 - $7.87 | 233 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
$5.80 - $5.80 | 1548 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$6.26 - $7.36 | 250 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
$12.91 - $15.14 | 62 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$6.71 - $6.71 | 51 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue