Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Diameter | Flange Diameter | Plug Diameter | Maximum Temperature | View | |
---|---|---|---|---|---|---|---|
$0.1782 - $1.10 | 4000 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
600 °F
315.6 °C
|
||
$0.8909 - $5.4793 | 400 In stock |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
0.819 in
20.8 mm
|
600 °F
315.6 °C
|
||
SCON316216A | $0.2034 - $1.2515 | 8000 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.316 in
8 mm
|
600 °F
315.6 °C
|
|
SCON394197A | $0.3686 - $2.2714 | 3000 In stock |
0.650 in
16.5 mm
|
0.650 in
16.5 mm
|
0.394 in
10 mm
|
600 °F
315.6 °C
|
|
$0.2989 - $1.843 | 1000 In stock |
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
0.335 in
8.5 mm
|
600 °F
315.6 °C
|
||
$0.6156 - $3.8057 | 422 In stock |
0.980 in
24.9 mm
|
0.980 in
24.9 mm
|
0.689 in
17.5 mm
|
600 °F
315.6 °C
|
||
$0.4663 - $2.8693 | 2500 In stock |
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.551 in
14 mm
|
600 °F
315.6 °C
|
||
$0.3628 - $2.2318 | Request the lead time here |
0.635 in
16.1 mm
|
0.635 in
16.1 mm
|
0.400 in
10.2 mm
|
600 °F
315.6 °C
|
||
SCON767532A | $0.8608 - $5.3201 | 150 In stock |
1.100 in
27.9 mm
|
1.100 in
27.9 mm
|
0.767 in
19.5 mm
|
600 °F
315.6 °C
|
|
SCON866630A | $1.0799 - $6.6949 | 200 In stock |
1.220 in
31 mm
|
1.220 in
31 mm
|
0.866 in
22 mm
|
600 °F
315.6 °C
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue