Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.3095 - $1.9121 | 250 In stock |
0.420 in
10.7 mm
|
||
| $0.472 - $2.9156 | 2000 In stock |
0.545 in
13.8 mm
|
||
| $0.0882 - $0.6072 | 79900 In stock |
0.173 in
4.4 mm
|
||
| $0.2606 - $1.6109 | 1500 In stock |
0.350 in
8.9 mm
|
||
| $0.1576 - $0.9727 | 2198 In stock |
0.230 in
5.8 mm
|
||
| $0.4378 - $2.705 | 2000 In stock |
0.518 in
13.2 mm
|
||
| $0.3904 - $2.4118 | 2000 In stock |
0.490 in
12.4 mm
|
||
| 1426299 | $0.1464 - $0.9046 | 36011 In stock |
0.218 in
5.5 mm
|
|
| 1426305 | $0.2286 - $1.4126 | 900 In stock |
0.335 in
8.5 mm
|
|
| $0.532 - $3.2876 | 250 In stock |
0.580 in
14.7 mm
|
||
| $0.2278 - $1.4062 | 31500 In stock |
0.285 in
7.2 mm
|
||
| 1426311 | $0.3408 - $2.1065 | 250 In stock |
0.445 in
11.3 mm
|
|
| SPP0062A | $0.0956 - $0.5918 | 67000 In stock |
0.062 in
1.6 mm
|
|
| $0.0674 - $0.4144 | Request the lead time here |
0.062 in
1.6 mm
|
||
| $0.1435 - $0.8888 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $0.0689 - $0.4265 | 59500 In stock |
0.067 in
1.7 mm
|
||
| $0.1456 - $0.8988 | 6223 In stock |
0.195 in
5 mm
|
||
| $0.315 - $1.9448 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.301 - $1.859 | 24600 In stock |
0.400 in
10.2 mm
|
||
| $0.4284 - $2.6501 | 2368 In stock |
0.468 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue