High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $65.00 - $81.10 | 1 In stock |
0.140 in
3.6 mm
|
||
| $59.40 - $74.30 | 8 In stock |
0.281 in
7.1 mm
|
||
| ST0750A | $138.90 - $173.80 | 2 In stock |
0.750 in
19.1 mm
|
|
| $97.00 - $121.40 | 7 In stock |
1.625 in
41.3 mm
|
||
| $54.00 - $67.80 | 5 In stock |
0.080 in
2 mm
|
||
| $83.90 - $104.80 | 3 In stock |
0.203 in
5.2 mm
|
||
| $74.30 - $93.00 | 5 In stock |
0.406 in
10.3 mm
|
||
| ST1125A | $93.50 - $116.80 | Request the lead time here |
1.125 in
28.6 mm
|
|
| $56.60 - $70.80 | 1 In stock |
0.093 in
2.4 mm
|
||
| $81.10 - $101.40 | 3 In stock |
0.218 in
5.5 mm
|
||
| $79.70 - $99.80 | Request the lead time here |
0.437 in
11.1 mm
|
||
| $148.90 - $185.90 | 2 In stock |
0.875 in
22.2 mm
|
||
| ST1750A | $143.90 - $179.90 | Request the lead time here |
1.750 in
44.5 mm
|
|
| $63.90 - $79.90 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $105.80 - $132.10 | Request the lead time here |
0.250 in
6.4 mm
|
||
| $115.60 - $144.50 | 7 In stock |
0.625 in
15.9 mm
|
||
| $124.10 - $155.20 | Request the lead time here |
1.500 in
38.1 mm
|
||
| $49.20 - $61.60 | 2 In stock |
0.040 in
1 mm
|
||
| ST0187A | $78.50 - $98.10 | 1 In stock |
0.187 in
4.7 mm
|
|
| $70.30 - $88.10 | 2 In stock |
0.156 in
4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue