Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $65.00 - $81.10 | 1 In stock |
0.140 in
3.6 mm
|
||
| $59.40 - $74.30 | 8 In stock |
0.281 in
7.1 mm
|
||
| ST0750A | $138.90 - $173.80 | 2 In stock |
0.750 in
19.1 mm
|
|
| $97.00 - $121.40 | 7 In stock |
1.625 in
41.3 mm
|
||
| $54.00 - $67.80 | 5 In stock |
0.080 in
2 mm
|
||
| $83.90 - $104.80 | 3 In stock |
0.203 in
5.2 mm
|
||
| $65.00 - $81.10 | 6 In stock |
0.343 in
8.7 mm
|
||
| $157.40 - $196.70 | 2 In stock |
0.937 in
23.8 mm
|
||
| $152.40 - $190.50 | 1 In stock |
1.875 in
47.6 mm
|
||
| $54.00 - $67.80 | 1 In stock |
0.109 in
2.8 mm
|
||
| $70.30 - $88.10 | 2 In stock |
0.156 in
4 mm
|
||
| $167.40 - $209.20 | 6 In stock |
1.000 in
25.4 mm
|
||
| $163.60 - $205.20 | Request the lead time here |
2.000 in
50.8 mm
|
||
| $81.10 - $101.40 | 3 In stock |
0.218 in
5.5 mm
|
||
| $95.80 - $120.00 | 17 In stock |
0.500 in
12.7 mm
|
||
| $63.90 - $79.90 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $105.80 - $132.10 | Request the lead time here |
0.250 in
6.4 mm
|
||
| $115.60 - $144.50 | 7 In stock |
0.625 in
15.9 mm
|
||
| $56.60 - $70.80 | 1 In stock |
0.093 in
2.4 mm
|
||
| $124.10 - $155.20 | Request the lead time here |
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue