Menu Search

Masking Tape - Disks

In stock

Masking Tape Discs are used for a host of masking applications and come in a choice of material options.

7.3-Mil Crepe Tape with high-temperature Rubber adhesive provides a thick, pressure-sensitive tape that is easy to apply and remove with clean lines. This tape is best removed when warm or hot, but can also be removed when cold. Ideal for low-temperature paint and powder coating applications.

1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has excellent dielectric strength (up to 6500 volts) and is highly conformable. Applications that these are ideally suited to, include; high-temperature processes, powder coating, soldering, electrical insulation and PC boards.

2-Mil Polyester Film with 1.4-Mil Silicone adhesive is an industry standard product. It also has excellent heat and solvent resistance and offers no shrinkage. Ideal applications include; powder coating, e-coating, plating and anodizing.

All tape and discs are supplied with a split-back liner for easy removal from the role. Cleanly removes after use without leaving behind unsightly residue.

  • Materials: Crepe 325F (163C), Polyimide 500F (260C) and Polyester 400F (204C)
  • Colors: Tan, Amber and Green

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature View
$216.34 - $270.06 5 In stock
500 °F
$68.43 - $85.58 7 In stock
400 °F
$65.75 - $82.26 9 In stock
400 °F
$83.03 - $103.62 3 In stock
500 °F
$100.68 - $125.75 143 In stock
400 °F
$234.88 - $293.46 Request the lead time here
500 °F
MTPD021312A $37.07 - $46.35 Request the lead time here
400 °F
$74.72 - $93.26 1 In stock
400 °F
$59.82 - $74.69 Request the lead time here
325 °F
$43.63 - $54.51 40 In stock
325 °F
$154.02 - $192.92 Request the lead time here
500 °F
$130.87 - $163.49 Request the lead time here
500 °F
$162.60 - $202.89 Request the lead time here
500 °F
$91.07 - $113.74 4 In stock
400 °F
$186.14 - $233.08 9 In stock
400 °F
$58.47 - $73.17 1 In stock
400 °F
$77.65 - $96.97 4 In stock
400 °F
$182.81 - $228.10 Request the lead time here
400 °F
$53.69 - $67.07 Request the lead time here
325 °F
$26.42 - $33.19 Request the lead time here
325 °F
  • of 5
Masking Tape - Color - Amber ; Diameter - 44.5 mm | 1.750 in ; Roll Quantity - 1000 ; Overall Width - 41.3 mm | 1.626 in

MTKD011750A

Price Range
$270.06 - $216.34

Stock Levels
5 In stock
Attributes
  • Diameter
    1.750 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 7.9 mm | 0.312 in ; Roll Quantity - 5000 ; Overall Width - 6.4 mm | 0.250 in

MTPD020312A

Price Range
$85.58 - $68.43

Stock Levels
7 In stock
Attributes
  • Diameter
    0.312 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Green ; Diameter - 19.1 mm | 0.750 in ; Roll Quantity - 2000 ; Overall Width - 17.4 mm | 0.687 in

MTPD020750A

Price Range
$82.26 - $65.75

Stock Levels
9 In stock
Attributes
  • Diameter
    0.750 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    2000
Masking Tape - Color - Amber ; Diameter - 12.7 mm | 0.500 in ; Roll Quantity - 2500 ; Overall Width - 11.1 mm | 0.437 in

MTKD010500A

Price Range
$103.62 - $83.03

Stock Levels
3 In stock
Attributes
  • Diameter
    0.500 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    2500
Masking Tape - Color - Green ; Diameter - 44.5 mm | 1.750 in ; Roll Quantity - 1000 ; Overall Width - 41.3 mm | 1.626 in

MTPD021750A

Price Range
$125.75 - $100.68

Stock Levels
143 In stock
Attributes
  • Diameter
    1.750 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Amber ; Diameter - 63.5 mm | 2.500 in ; Roll Quantity - 500 ; Overall Width - 50.8 mm | 2.000 in

MTKD012500A

Price Range
$293.46 - $234.88

Stock Levels
Request the lead time here
Attributes
  • Diameter
    2.500 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Green ; Diameter - 33.3 mm | 1.312 in ; Roll Quantity - 1000 ; Overall Width - 31.8 mm | 1.250 in

MTPD021312A

Price Range
$46.35 - $37.07

Stock Levels
Request the lead time here
Attributes
  • Diameter
    1.312 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 54 mm | 2.125 in ; Roll Quantity - 500 ; Overall Width - 50.8 mm | 2.000 in

MTPD022125A

Price Range
$93.26 - $74.72

Stock Levels
1 In stock
Attributes
  • Diameter
    2.125 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Tan ; ; Roll Quantity - 5000 ; Overall Width - 15.9 mm | 0.625 in

MTHCD0625A

Price Range
$74.69 - $59.82

Stock Levels
Request the lead time here
Attributes
  • Color
    Tan
  • Material
    Crepe Paper;Rubber
  • Tape Type
    Disks
  • Roll Quantity
    5000
  • Maximum Operating Temperature
    325 °F
Masking Tape - Color - Tan ; ; Roll Quantity - 1000 ; Overall Width - 41.8 mm | 1.646 in

MTHCD1625A

Price Range
$54.51 - $43.63

Stock Levels
40 In stock
Attributes
  • Color
    Tan
  • Material
    Crepe Paper;Rubber
  • Tape Type
    Disks
  • Roll Quantity
    1000
  • Maximum Operating Temperature
    325 °F
Masking Tape - Color - Amber ; Diameter - 11.1 mm | 0.437 in ; Roll Quantity - 5000 ; Overall Width - 9.5 mm | 0.375 in

MTKD010437A

Price Range
$192.92 - $154.02

Stock Levels
Request the lead time here
Attributes
  • Diameter
    0.437 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Amber ; Diameter - 28.6 mm | 1.125 in ; Roll Quantity - 1000 ; Overall Width - 25.4 mm | 1.000 in

MTKD011125A

Price Range
$163.49 - $130.87

Stock Levels
Request the lead time here
Attributes
  • Diameter
    1.125 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Amber ; Diameter - 50.8 mm | 2.000 in ; Roll Quantity - 500 ; Overall Width - 47.6 mm | 1.875 in

MTKD012000A

Price Range
$202.89 - $162.60

Stock Levels
Request the lead time here
Attributes
  • Diameter
    2.000 in
  • Color
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Green ; Diameter - 10.3 mm | 0.406 in ; Roll Quantity - 5000 ; Overall Width - 9.5 mm | 0.375 in

MTPD020406A

Price Range
$113.74 - $91.07

Stock Levels
4 In stock
Attributes
  • Diameter
    0.406 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    5000
Masking Tape - Color - Green ; Diameter - 20 mm | 0.787 in ; Roll Quantity - 4000 ; Overall Width - 19.8 mm | 0.781 in

MTPD020787A

Price Range
$233.08 - $186.14

Stock Levels
9 In stock
Attributes
  • Diameter
    0.787 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    4000
Masking Tape - Color - Green ; Diameter - 31.8 mm | 1.250 in ; Roll Quantity - 1000 ; Overall Width - 30.2 mm | 1.188 in

MTPD021250A

Price Range
$73.17 - $58.47

Stock Levels
1 In stock
Attributes
  • Diameter
    1.250 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    1000
Masking Tape - Color - Green ; Diameter - 50.8 mm | 2.000 in ; Roll Quantity - 500 ; Overall Width - 47.6 mm | 1.875 in

MTPD022000A

Price Range
$96.97 - $77.65

Stock Levels
4 In stock
Attributes
  • Diameter
    2.000 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Green ; Diameter - 88.9 mm | 3.500 in ; Roll Quantity - 500 ; Overall Width - 82.6 mm | 3.250 in

MTPD023500A

Price Range
$228.10 - $182.81

Stock Levels
Request the lead time here
Attributes
  • Diameter
    3.500 in
  • Color
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Disks
  • Roll Quantity
    500
Masking Tape - Color - Tan ; ; Roll Quantity - 2000 ; Overall Width - 25.4 mm | 1.000 in

MTHCD1000A

Price Range
$67.07 - $53.69

Stock Levels
Request the lead time here
Attributes
  • Color
    Tan
  • Material
    Crepe Paper;Rubber
  • Tape Type
    Disks
  • Roll Quantity
    2000
  • Maximum Operating Temperature
    325 °F
Masking Tape - Color - Tan ; Diameter - 50.8 mm | 2.000 in ; Roll Quantity - 500 ; Overall Width - 50.8 mm | 2.000 in

MTHCD2000A

Price Range
$33.19 - $26.42

Stock Levels
Request the lead time here
Attributes
  • Diameter
    2.000 in
  • Color
    Tan
  • Material
    Crepe Paper;Rubber
  • Tape Type
    Disks
  • Roll Quantity
    500