Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
WC0615118A $1.0541 - $6.8143 198 In stock
0.615 in
1.500 in
1.180 in
$0.4127 - $2.6701 Request the lead time here
0.453 in
1.500 in
0.984 in
$0.5879 - $3.8057 250 In stock
0.453 in
1.500 in
0.984 in
$0.5759 - $3.7259 5250 In stock
0.500 in
1.000 in
1.000 in
$0.7374 - $4.7622 Request the lead time here
0.615 in
1.500 in
1.180 in
$0.8249 - $5.3201 1050 In stock
0.500 in
1.000 in
1.000 in
$0.1612 - $1.044 2250 In stock
0.125 in
1.000 in
0.500 in
$0.2492 - $1.606 Request the lead time here
0.240 in
1.000 in
0.500 in
$0.1612 - $1.044 Request the lead time here
0.100 in
1.000 in
0.500 in
$0.2153 - $1.3987 Request the lead time here
0.220 in
1.000 in
0.590 in
WC0375082A $0.5281 - $3.4073 1000 In stock
0.375 in
1.500 in
0.825 in
$0.4963 - $3.208 2140 In stock
0.295 in
1.000 in
1.700 in
$0.2749 - $1.7734 3630 In stock
0.172 in
1.000 in
0.500 in
$0.192 - $1.2413 Request the lead time here
0.172 in
1.000 in
0.500 in
$0.3686 - $2.3711 500 In stock
0.375 in
1.500 in
0.825 in
$0.259 - $1.6759 899 In stock
0.156 in
1.000 in
0.500 in
$0.2292 - $1.4886 1664 In stock
0.100 in
1.000 in
0.500 in
$0.3089 - $1.9926 725 In stock
0.220 in
1.000 in
0.590 in
$0.1816 - $1.1736 Request the lead time here
0.156 in
1.000 in
0.500 in
$0.3487 - $2.2514 500 In stock
0.295 in
1.000 in
1.700 in
  • of 2
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Natural

WC0615118A

Price Range
$6.8143 - $1.0541

Stock Levels
198 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 11.5 mm | 0.453 in ; Outside Diameter - 16.5 mm | 0.650 in ; Black

WC0453098B

Price Range
$2.6701 - $0.4127

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.984 in
  • Cap Inside Diameter
    0.453 in
Masking Washer Caps - Cap Inside Diameter - 11.5 mm | 0.453 in ; Outside Diameter - 16.5 mm | 0.650 in ; Natural

WC0453098A

Price Range
$3.8057 - $0.5879

Stock Levels
250 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.984 in
  • Cap Inside Diameter
    0.453 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Black

WC0500100B

Price Range
$3.7259 - $0.5759

Stock Levels
5250 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Black

WC0615118B

Price Range
$4.7622 - $0.7374

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Natural

WC0500100A

Price Range
$5.3201 - $0.8249

Stock Levels
1050 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Black

WC0125050B

Price Range
$1.044 - $0.1612

Stock Levels
2250 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
Masking Washer Caps - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0240050B

Price Range
$1.606 - $0.2492

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Black

WC0100050B

Price Range
$1.044 - $0.1612

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0220059B

Price Range
$1.3987 - $0.2153

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Natural

WC0375082A

Price Range
$3.4073 - $0.5281

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Natural

WC0295070A

Price Range
$3.208 - $0.4963

Stock Levels
2140 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Natural

WC0172050A

Price Range
$1.7734 - $0.2749

Stock Levels
3630 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Black

WC0172050B

Price Range
$1.2413 - $0.192

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Black

WC0375082B

Price Range
$2.3711 - $0.3686

Stock Levels
500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Natural

WC0156050A

Price Range
$1.6759 - $0.259

Stock Levels
899 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Natural

WC0100050A

Price Range
$1.4886 - $0.2292

Stock Levels
1664 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0220059A

Price Range
$1.9926 - $0.3089

Stock Levels
725 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Black

WC0156050B

Price Range
$1.1736 - $0.1816

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Black

WC0295070B

Price Range
$2.2514 - $0.3487

Stock Levels
500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in