Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
$0.1612 - $1.044 Request the lead time here
0.100 in
1.000 in
0.500 in
WC0375082A $0.5281 - $3.4073 1000 In stock
0.375 in
1.500 in
0.825 in
  • of 2
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Black

WC0100050B

Price Range
$1.044 - $0.1612

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Natural

WC0375082A

Price Range
$3.4073 - $0.5281

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in