Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Color | Finish | Body Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$4.46 - $4.99 | 1350 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.291 in
32.8 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$26.83 - $28.89 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Stainless Steel
|
0.748 in
19.0 mm
|
||
$5.82 - $6.34 | 202 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
$3.86 - $4.22 | 178 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
$3.55 - $3.82 | Request the lead time here |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$5.63 - $6.10 | 200 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
$3.55 - $3.82 | 90 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$5.48 - $5.94 | 172 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
$26.83 - $28.89 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Stainless Steel
|
0.748 in
19.0 mm
|
||
$5.48 - $5.94 | 50 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
$6.89 - $7.46 | 68 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
$3.86 - $4.22 | 55 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
$3.55 - $3.82 | 100 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$3.55 - $3.82 | 200 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
$6.78 - $7.34 | 270 In stock |
1.339 in
34.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.339 in
34.0 mm
|
||
$5.54 - $6.03 | 192 In stock |
1.339 in
34.0 mm
|
Black
|
Black Powder-Coated
|
Nylon
|
1.339 in
34.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue