Menu Search

Mini Snap Rivets

In stock

Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fastening two panels together, with a simple snap.

Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately
  • Temperature Range: -40F up to 185F.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.2215 - $0.2832 1000 In stock
0.094 in
.075 in
0.312 in
0.375 in
$0.1518 - $0.2832 1000 In stock
0.094 in
.075 in
0.032 in
0.375 in
$0.0548 - $0.284 Request the lead time here
0.125 in
.100 in
0.325 in
0.500 in
$0.0347 - $0.0475 Request the lead time here
0.213 in
0.161 in
0.22 in
0.374 in
$0.109 - $0.175 1000 In stock
0.098 in
0.039 in
0.402 in
$0.1158 - $0.1877 97000 In stock
0.100 in
0.100 in
0.400 in
$0.1169 - $0.1893 18000 In stock
0.100 in
0.250 in
0.400 in
$0.0856 - $0.1175 4000 In stock
0.094 in
0.075 in
0.031 in
0.374 in
27MRM125045 $0.1249 - $0.1714 2000 In stock
0.126 in
0.098 in
0.043 in
0.5 in
$0.0856 - $0.1175 9000 In stock
0.094 in
0.075 in
0.311 in
0.374 in
$0.0856 - $0.1175 2000 In stock
0.094 in
0.075 in
0.091 in
0.374 in
$0.10 - $0.1281 1000 In stock
0.062 in
.050 in
0.045 in
0.250 in
$0.2215 - $0.284 41000 In stock
0.125 in
.100 in
0.030 in
0.500 in
$0.10 - $0.1281 1000 In stock
0.062 in
.050 in
0.020 in
0.250 in
$0.2436 - $0.284 10000 In stock
0.125 in
.100 in
0.062 in
0.500 in
$0.10 - $0.1281 1000 In stock
0.062 in
.050 in
0.062 in
0.250 in
$0.1374 - $0.1885 95000 In stock
0.125 in
.100 in
0.125 in
0.500 in
$0.10 - $0.1281 1000 In stock
0.062 in
.050 in
0.030 in
0.250 in
$0.0928 - $0.0928 15000 In stock
0.063 in
0.050 in
0.075 in
0.250 in
$0.0422 - $0.058 302000 In stock
0.075 in
0.375 in
  • of 3
Snap-Together Rivet - ; Compatible Panel Thickness Range 7.9 mm | .312 in; Black; Nylon

27MRM090312B

Price Range
$0.2832 - $0.2215

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.312 in
  • Head Height
    .075 in
  • Head Diameter
    0.375 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.8 mm | .032 in; Black; Nylon

27MRM090032B

Price Range
$0.2832 - $0.1518

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.032 in
  • Head Height
    .075 in
  • Head Diameter
    0.375 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 8.3 mm | .325 in; Black; Nylon

27MRM125325B

Price Range
$0.284 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.325 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 5.4 mm 5.6 mm Nylon Black

27MRF22B

Price Range
$0.0475 - $0.0347

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.213 in
  • Panel Thickness
    0.22 in
  • Head Height
    0.161 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Female Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 1.0 mm | 0.039 in"

MBRR1-01

Price Range
$0.175 - $0.109

Stock Levels
1000 In stock
Attributes
  • Panel Thickness
    0.039 in
  • Head Height
    0.098 in
  • Head Diameter
    0.402 in
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Female Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 2.5 mm | 0.100 in"

MBRP1-100-01

Price Range
$0.1877 - $0.1158

Stock Levels
97000 In stock
Attributes
  • Panel Thickness
    0.100 in
  • Head Height
    0.100 in
  • Head Diameter
    0.400 in
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.125 in; Panel Thickness 6.4 mm | 0.250 in"

MBRP1-250-01

Price Range
$0.1893 - $0.1169

Stock Levels
18000 In stock
Attributes
  • Panel Thickness
    0.250 in
  • Head Height
    0.100 in
  • Head Diameter
    0.400 in
  • Rivet Fitting Style
    Snap-Together
  • Rivet Type
    Male Barbed Rivet
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 0.8 mm | 0.031 in

27MRM090032

Price Range
$0.1175 - $0.0856

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.031 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 3.2 mm | 0.126 in; Panel Thickness 1.1 mm | 0.043 in

27MRM125045

Price Range
$0.1714 - $0.1249

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.043 in
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 7.9 mm | 0.311 in

27MRM090312

Price Range
$0.1175 - $0.0856

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.311 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Natural ; Nylon ; Male Barbed Rivet ; Compatible Hole Diameter 2.4 mm | 0.094 in; Panel Thickness 2.3 mm | 0.091 in

27MRM090090

Price Range
$0.1175 - $0.0856

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.094 in
  • Panel Thickness
    0.091 in
  • Head Height
    0.075 in
  • Head Diameter
    0.374 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.1 mm | .045 in; Black; Nylon

27MRM060045B

Price Range
$0.1281 - $0.10

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.045 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.8 mm | .030 in; Black; Nylon

27MRM125032B

Price Range
$0.284 - $0.2215

Stock Levels
41000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.030 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.5 mm | .020 in; Black; Nylon

27MRM060020B

Price Range
$0.1281 - $0.10

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.020 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.6 mm | .062 in; Black; Nylon

27MRM125062B

Price Range
$0.284 - $0.2436

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.062 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.6 mm | .062 in; Black; Nylon

27MRM060062B

Price Range
$0.1281 - $0.10

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.062 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 3.2 mm | .125 in; Black; Nylon

27MRM125125B

Price Range
$0.1885 - $0.1374

Stock Levels
95000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Panel Thickness
    0.125 in
  • Head Height
    .100 in
  • Head Diameter
    0.500 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet - ; Compatible Panel Thickness Range 0.8 mm | .030 in; Black; Nylon

27MRM060030B

Price Range
$0.1281 - $0.10

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.062 in
  • Panel Thickness
    0.030 in
  • Head Height
    .050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon 6/6 ; Male Barbed Rivet ; Compatible Hole Diameter 1.6 mm | 0.062 in; Panel Thickness 1.9 mm | 0.075 in

27MRM060075B

Price Range
$0.0928 - $0.0928

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.063 in
  • Panel Thickness
    0.075 in
  • Head Height
    0.050 in
  • Head Diameter
    0.250 in
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon 6/6 ; Female ; Compatible Hole Diameter 2.4 mm | 0.094 in;

27MRF09B

Price Range
$0.058 - $0.0422

Stock Levels
302000 In stock
Attributes
  • Head Height
    0.075 in
  • Head Diameter
    0.375 in
  • Rivet Type
    Female
  • Rivet Head Shape
  • Material Flammability Standard
    UL94 V-2