Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fastening two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.068 - $0.0771 | 3000 In stock |
|
0.050 in
1.3 mm
|
|
0.250 in
6.4 mm
|
||
| 27MRM125187B | $0.1374 - $0.1885 | 128000 In stock |
0.126 in
3.2 mm
|
0.100 in
2.5 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
|
| 27MRM090090B | $0.0942 - $0.1292 | 7000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
|
| $0.0496 - $0.0679 | 122000 In stock |
|
0.100 in
2.5 mm
|
|
0.500 in
12.7 mm
|
||
| $0.10 - $0.1281 | 4000 In stock |
0.063 in
1.6 mm
|
0.050 in
1.3 mm
|
0.012 in
0.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0856 - $0.1175 | 28000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
| $0.0856 - $0.1175 | 8000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 27MRM125325 | $0.1249 - $0.1714 | 15000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.327 in
8.3 mm
|
0.5 in
12.7 mm
|
|
| $0.181 - $0.2483 | 1000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| $0.0856 - $0.1175 | 10000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.02 in
0.5 mm
|
0.374 in
9.5 mm
|
||
| $0.0384 - $0.0526 | 355000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.0315 - $0.0432 | 61000 In stock |
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
| 27MRM090112 | $0.0856 - $0.1175 | 30000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
|
| $0.0856 - $0.1175 | 1000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| 27MRF12 | $0.045 - $0.0618 | 656000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
|
| $0.0563 - $0.0773 | 10000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| 27MRM125187 | $0.1249 - $0.1714 | Request the lead time here |
|
0.1 in
2.54 mm
|
0.187 in
4.75 mm
|
0.5 in
12.7 mm
|
|
| $0.0563 - $0.0773 | 5000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.043 in
1.1 mm
|
0.252 in
6.4 mm
|
||
| 27MRF06 | $0.0339 - $0.0466 | 3000 In stock |
0.059 in
1.5 mm
|
0.051 in
1.3 mm
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
|
| $0.0563 - $0.0773 | 6000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue