Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fastening two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0563 - $0.0773 | 15000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
||
| 27MRM125125 | $0.1249 - $0.1714 | 52000 In stock |
|
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.5 in
12.7 mm
|
|
| 27MRM060075 | $0.0563 - $0.0773 | Request the lead time here |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
|
| 27MRM125032 | $0.1249 - $0.1714 | 18000 In stock |
|
0.1 in
2.54 mm
|
0.03 in
0.76 mm
|
0.5 in
12.7 mm
|
|
| 27MRM060010 | $0.0563 - $0.0773 | 31000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
|
| $0.1249 - $0.1714 | Request the lead time here |
|
0.1 in
2.54 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| $0.1518 - $0.2572 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.1518 - $0.2832 | 27000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.020 in
0.5 mm
|
0.375 in
9.5 mm
|
||
| $0.1991 - $0.2731 | 8000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.143 in
3.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1518 - $0.2832 | 8000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.045 in
1.1 mm
|
0.375 in
9.5 mm
|
||
| $0.1518 - $0.2832 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.375 in
9.5 mm
|
||
| $0.2215 - $0.4149 | 120000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.045 in
1.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1518 - $0.2832 | 12000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm