Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
NTA20347PMTG | $0.238 - $0.2984 | Request the lead time here |
0.250 in
6.4 mm
|
8.000 in
203.2 mm
|
50.0 lb
50.0 lb
|
|
$0.1169 - $0.1466 | 168000 In stock |
0.189 in
4.8 mm
|
6.122 in
155.5 mm
|
250.0 kg
250.0 kg
|
||
NTA20347PMTGB | $0.1014 - $0.1281 | 4500 In stock |
0.250 in
6.4 mm
|
8.000 in
203.2 mm
|
50.0 lb
50.0 lb
|
|
$0.1854 - $0.2777 | 7000 In stock |
0.25 in
6.35 mm
|
6.693 in
170.0 mm
|
22.0 kg
22.0 kg
|
||
$0.1926 - $0.29 | 1000 In stock |
0.25 in
6.35 mm
|
7.874 in
200.0 mm
|
22.0 kg
22.0 kg
|
||
WIT-50RLA-M | $0.1255 - $0.316 | 94000 In stock |
0.185 in
4.7 mm
|
8.874 in
225.4 mm
|
22.0 kg
22.0 kg
|
|
WIT-50RLA-1 | $0.1778 - $0.2664 | 1000 In stock |
0.252 in
6.4 mm
|
5.315 in
135.0 mm
|
22.0 kg
22.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue