Menu Search

Mounting Cable Ties - Push-In, Tension Wings, Spacer

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Minimum Loop Tensile Strength Spacer Length View
WIT-30RRAA-8-M $0.1456 - $0.2184 Request the lead time here
13.0 kg
0.531 in
WIT-18R2A-4-01 $0.0998 - $0.1495 97000 In stock
8.0 kg
0.252 in
WIT-30RRA-8-M $0.1609 - $0.2413 51000 In stock
13.0 kg
0.531 in
$0.0998 - $0.1495 7000 In stock
8.0 kg
0.252 in
$0.1438 - $0.2155 Request the lead time here
13.0 kg
0.28 in
$0.1495 - $0.2238 Request the lead time here
13.0 kg
1 in
$0.1631 - $0.2448 17000 In stock
13.0 kg
1 in
WIT-30RRA-4-M $0.1596 - $0.2392 33000 In stock
13.0 kg
0.28 in
$0.162 - $0.2428 4000 In stock
13.0 kg
0.78 in
WIT-18RA-4-01-M $0.0998 - $0.1498 76000 In stock
8.0 kg
0.252 in
$0.1474 - $0.2209 1000 In stock
13.0 kg
0.78 in
Mounting Cable Tie - Push Fit ; ; 167.6 mm | 6.600 in

WIT-30RRAA-8-M

Price Range
$0.2184 - $0.1456

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.614 in
Mounting Cable Tie - Push Fit ; ; 114.7 mm | 4.516 in

WIT-18R2A-4-01

Price Range
$0.1495 - $0.0998

Stock Levels
97000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Maximum Panel Thickness
    0.142 in
  • Minimum Loop Tensile Strength
    8.0 kg
  • Minimum Panel Thickness
    0.063 in
  • Overall Length
    4.516 in
Mounting Cable Tie - Push Fit ; ; 167.6 mm | 6.600 in

WIT-30RRA-8-M

Price Range
$0.2413 - $0.1609

Stock Levels
51000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.563 in
Mounting Cable Tie - Push Fit ; ; 114.7 mm | 4.516 in

WIT-18R1A-4-01

Price Range
$0.1495 - $0.0998

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    8.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    4.516 in
Mounting Cable Tie - Push Fit ; ; 162.6 mm | 6.400 in

WIT-30RRAA-4-M

Price Range
$0.2155 - $0.1438

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.362 in
Mounting Cable Tie - Push Fit ; ; 180.3 mm | 7.100 in

WIT-30RRAA-16-M

Price Range
$0.2238 - $0.1495

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.114 in
Mounting Cable Tie - Push Fit ; ; 180.3 mm | 7.100 in

WIT-30RRA-16-M

Price Range
$0.2448 - $0.1631

Stock Levels
17000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.063 in
Mounting Cable Tie - Push Fit ; ; 160 mm | 6.300 in

WIT-30RRA-4-M

Price Range
$0.2392 - $0.1596

Stock Levels
33000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.311 in
Mounting Cable Tie - Push Fit ; ; 172.7 mm | 6.800 in

WIT-30RRA-12-M

Price Range
$0.2428 - $0.162

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.811 in
Mounting Cable Tie - Push Fit ; ; 114.7 mm | 4.516 in

WIT-18RA-4-01-M

Price Range
$0.1498 - $0.0998

Stock Levels
76000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    8.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    4.516 in
Mounting Cable Tie - Push Fit ; ; 175.3 mm | 6.900 in

WIT-30RRAA-12-M

Price Range
$0.2209 - $0.1474

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.862 in