Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Loop Tensile Strength | Spacer Length | View | |
|---|---|---|---|---|---|
| WIT-30RRA-8-M | $0.1555 - $0.2331 | 53000 In stock |
13.0 kg
13.0 kg
|
0.531 in
13.5 mm
|
|
| $0.1389 - $0.2082 | Request the lead time here |
13.0 kg
13.0 kg
|
0.28 in
7.1 mm
|
||
| $0.1444 - $0.2162 | Request the lead time here |
13.0 kg
13.0 kg
|
1 in
25.4 mm
|
||
| $0.1424 - $0.2134 | 1000 In stock |
13.0 kg
13.0 kg
|
0.78 in
19.8 mm
|
||
| $0.1576 - $0.2365 | 22000 In stock |
13.0 kg
13.0 kg
|
1 in
25.4 mm
|
||
| $0.1565 - $0.2346 | 7000 In stock |
13.0 kg
13.0 kg
|
0.78 in
19.8 mm
|
||
| WIT-30RRA-4-M | $0.1542 - $0.2311 | 37000 In stock |
13.0 kg
13.0 kg
|
0.28 in
7.1 mm
|
|
| WIT-30RRAA-8-M | $0.1407 - $0.211 | Request the lead time here |
13.0 kg
13.0 kg
|
0.531 in
13.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue