Menu Search

Mounting Cable Ties - Push-In, Tension Wings, Spacer

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Minimum Loop Tensile Strength Spacer Length View
$0.1389 - $0.2082 Request the lead time here
13.0 kg
0.28 in
$0.1444 - $0.2162 Request the lead time here
13.0 kg
1 in
WIT-30RRAA-8-M $0.1407 - $0.211 Request the lead time here
13.0 kg
0.531 in
$0.1565 - $0.2346 7000 In stock
13.0 kg
0.78 in
$0.1424 - $0.2134 1000 In stock
13.0 kg
0.78 in
$0.1576 - $0.2365 22000 In stock
13.0 kg
1 in
WIT-30RRA-8-M $0.1555 - $0.2331 53000 In stock
13.0 kg
0.531 in
WIT-30RRA-4-M $0.1542 - $0.2311 37000 In stock
13.0 kg
0.28 in
Mounting Cable Tie - Push Fit ; ; 162.6 mm | 6.400 in

WIT-30RRAA-4-M

Price Range
$0.2082 - $0.1389

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.362 in
Mounting Cable Tie - Push Fit ; ; 180.3 mm | 7.100 in

WIT-30RRAA-16-M

Price Range
$0.2162 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.114 in
Mounting Cable Tie - Push Fit ; ; 167.6 mm | 6.600 in

WIT-30RRAA-8-M

Price Range
$0.211 - $0.1407

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.614 in
Mounting Cable Tie - Push Fit ; ; 172.7 mm | 6.800 in

WIT-30RRA-12-M

Price Range
$0.2346 - $0.1565

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.811 in
Mounting Cable Tie - Push Fit ; ; 175.3 mm | 6.900 in

WIT-30RRAA-12-M

Price Range
$0.2134 - $0.1424

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.862 in
Mounting Cable Tie - Push Fit ; ; 180.3 mm | 7.100 in

WIT-30RRA-16-M

Price Range
$0.2365 - $0.1576

Stock Levels
22000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.063 in
Mounting Cable Tie - Push Fit ; ; 167.6 mm | 6.600 in

WIT-30RRA-8-M

Price Range
$0.2331 - $0.1555

Stock Levels
53000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.563 in
Mounting Cable Tie - Push Fit ; ; 160 mm | 6.300 in

WIT-30RRA-4-M

Price Range
$0.2311 - $0.1542

Stock Levels
37000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.311 in