Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our plastic flange nut offer is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Flange head nuts are ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Color Material Overall Height View
04M080125WFHN $0.1003 - $0.111 43000 In stock
M8
Natural
Nylon 6/6
0.315 in
$0.2668 - $0.2956 1000 In stock
M10 x 1.5
Natural
Nylon 6/6
0.394 in
$0.0514 - $0.0567 9000 In stock
M4
Natural
Nylon 6/6
0.134 in
04M200150WFHN $0.2942 - $0.326 2500 In stock
M20 x 1.5
Natural
Nylon 6/6
0.315 in
$0.0442 - $0.0485 16000 In stock
M3
Natural
Nylon 6/6
0.122 in
$0.594 - $0.6582 1000 In stock
M16
Natural
Nylon 6/6
0.768 in
$0.3711 - $0.4112 1000 In stock
M12
Natural
Nylon 6/6
0.571 in
$0.072 - $0.0798 20000 In stock
M6
Natural
Nylon 6/6
0.236 in
04M320150WFHN $0.5636 - $0.6244 2750 In stock
M32 x 1.5
Natural
Nylon 6/6
0.354 in
04M160150WFHN $0.268 - $0.2968 2000 In stock
M16 x 1.5
Natural
Nylon 6/6
0.264 in
$0.0714 - $0.0791 1000 In stock
M5
Natural
Nylon 6/6
0.205 in
$0.4223 - $0.468 1000 In stock
M25
Natural
Nylon 6/6
0.354 in
0701032SLN $0.0589 - $0.0648 2000 In stock
#10-32
Natural
Nylon 6/6
0.250 in
0700440SLN $0.0553 - $0.0608 10000 In stock
#4-40
Natural
Nylon 6/6
0.200 in
0700256SLN $0.0553 - $0.0608 14000 In stock
#2-56
Natural
Nylon 6/6
0.140 in
$0.0577 - $0.0634 13000 In stock
8-32
Natural
Nylon 6/6
0.230 in
0725020SLN $0.065 - $0.0716 5000 In stock
1/4" x 20
Natural
Nylon 6/6
0.275 in
$0.0569 - $0.0625 17000 In stock
#6-32
Natural
Nylon 6/6
0.200 in
0701024SLN $0.0589 - $0.0648 Request the lead time here
#10-24
Natural
Nylon 6/6
0.250 in
$0.1805 - $0.1983 4000 In stock
3/8-32
Natural
Nylon 6/6
0.245 in
  • of 4
Hex Flange Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in Natural

04M080125WFHN

Price Range
$0.111 - $0.1003

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M8
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in Natural

04M100150WFHN

Price Range
$0.2956 - $0.2668

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Tolerance
    0.4 mm
  • Thread Size
    M10 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in Natural

04M040070WFHN

Price Range
$0.0567 - $0.0514

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Tolerance
    0.4 mm
  • Thread Size
    M4
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M20; Distance Across Flats 22.9 mm | 0.902 in; Overall Height 8.0 mm | 0.315 in Natural

04M200150WFHN

Price Range
$0.326 - $0.2942

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in Natural

04M030050WFHN

Price Range
$0.0485 - $0.0442

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Tolerance
    0.4 mm
  • Thread Size
    M3
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in Natural

04M160200WFHN

Price Range
$0.6582 - $0.594

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M12; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in Natural

04M120175WFHN

Price Range
$0.4112 - $0.3711

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Tolerance
    0.4 mm
  • Thread Size
    M12
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in Natural

04M060100WFHN

Price Range
$0.0798 - $0.072

Stock Levels
20000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Tolerance
    0.4 mm
  • Thread Size
    M6
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M32; Distance Across Flats 36.5 mm | 1.437 in; Overall Height 9.0 mm | 0.354 in Natural

04M320150WFHN

Price Range
$0.6244 - $0.5636

Stock Levels
2750 In stock
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 6.7 mm | 0.264 in Natural

04M160150WFHN

Price Range
$0.2968 - $0.268

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.744 in
  • Overall Height
    0.264 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in Natural

04M050080WFHN

Price Range
$0.0791 - $0.0714

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Tolerance
    0.4 mm
  • Thread Size
    M5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M25; Distance Across Flats 27.9 mm | 1.098 in; Overall Height 9.0 mm | 0.354 in Natural

04M250150WFHN

Price Range
$0.468 - $0.4223

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M25
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701032SLN

Price Range
$0.0648 - $0.0589

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 5.1 mm | 0.200 in Natural

0700440SLN

Price Range
$0.0608 - $0.0553

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 3.6 mm | 0.140 in Natural

0700256SLN

Price Range
$0.0608 - $0.0553

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.140 in
  • Tolerance
    0.010 in
  • Thread Size
    #2-56
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in Natural

0700832SLN

Price Range
$0.0634 - $0.0577

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Tolerance
    0.010 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in Natural

0725020SLN

Price Range
$0.0716 - $0.065

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4" x 20
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in Natural

0700632SLN

Price Range
$0.0625 - $0.0569

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024SLN

Price Range
$0.0648 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in Natural

0437532HDN

Price Range
$0.1983 - $0.1805

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Tolerance
    0.010 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal