Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.
Our plastic flange nut offer is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Color | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|
04M080125WFHN | $0.1003 - $0.111 | 43000 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
|
$0.2668 - $0.2956 | 1000 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
$0.0514 - $0.0567 | 9000 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
||
04M200150WFHN | $0.2942 - $0.326 | 2500 In stock |
M20 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
|
$0.0442 - $0.0485 | 16000 In stock |
M3
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
||
$0.594 - $0.6582 | 1000 In stock |
M16
|
Natural
|
Nylon 6/6
|
0.768 in
19.5 mm
|
||
$0.3711 - $0.4112 | 1000 In stock |
M12
|
Natural
|
Nylon 6/6
|
0.571 in
14.5 mm
|
||
$0.072 - $0.0798 | 20000 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
04M320150WFHN | $0.5636 - $0.6244 | 2750 In stock |
M32 x 1.5
|
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
|
04M160150WFHN | $0.268 - $0.2968 | 2000 In stock |
M16 x 1.5
|
Natural
|
Nylon 6/6
|
0.264 in
6.7 mm
|
|
$0.0714 - $0.0791 | 1000 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
$0.4223 - $0.468 | 1000 In stock |
M25
|
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
||
0701032SLN | $0.0589 - $0.0648 | 2000 In stock |
#10-32
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
|
0700440SLN | $0.0553 - $0.0608 | 10000 In stock |
#4-40
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
|
0700256SLN | $0.0553 - $0.0608 | 14000 In stock |
#2-56
|
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
|
$0.0577 - $0.0634 | 13000 In stock |
8-32
|
Natural
|
Nylon 6/6
|
0.230 in
5.8 mm
|
||
0725020SLN | $0.065 - $0.0716 | 5000 In stock |
1/4" x 20
|
Natural
|
Nylon 6/6
|
0.275 in
7 mm
|
|
$0.0569 - $0.0625 | 17000 In stock |
#6-32
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
||
0701024SLN | $0.0589 - $0.0648 | Request the lead time here |
#10-24
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
|
$0.1805 - $0.1983 | 4000 In stock |
3/8-32
|
Natural
|
Nylon 6/6
|
0.245 in
6.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue