Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.
Our plastic flange nut offer is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Color | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|
0725020LN | $0.0782 - $0.0912 | 51000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
0.275 in
7 mm
|
|
$0.0752 - $0.0826 | 25000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
0700632LN | $0.0716 - $0.0834 | 49000 In stock |
#6-32
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
|
$0.4896 - $0.5387 | 1000 In stock |
5/8-11
|
Natural
|
Nylon 6/6
|
0.557 in
14.1 mm
|
||
0700256LN | $0.0693 - $0.0809 | Request the lead time here |
#2-56
|
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
|
0700440LN | $0.0693 - $0.0809 | 100000 In stock |
#4-40
|
Natural
|
Nylon 6/6
|
0.180 in
4.6 mm
|
|
07M060100LN | $0.0814 - $0.0952 | 3000 In stock |
M6x1.0
|
Natural
|
Nylon
|
0.264 in
6.7 mm
|
|
$0.1766 - $0.1942 | 26000 In stock |
1/4-20
|
Black
|
Nylon
|
0.226 in
5.7 mm
|
||
$0.0827 - $0.0908 | Request the lead time here |
10-24
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
$0.2935 - $0.3251 | Request the lead time here |
M10
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
||
$0.1625 - $0.1787 | Request the lead time here |
1032
|
Black
|
Nylon
|
0.208 in
5.3 mm
|
||
$0.0896 - $0.1048 | Request the lead time here |
M6x1.0
|
Black
|
Nylon
|
0.264 in
6.7 mm
|
||
$0.0715 - $0.0788 | Request the lead time here |
1/4-20
|
Black
|
Nylon
|
0.275 in
7 mm
|
||
$0.0608 - $0.0669 | Request the lead time here |
#4-40
|
Black
|
Nylon
|
0.200 in
5.1 mm
|
||
$0.0608 - $0.0669 | Request the lead time here |
2-56
|
Black
|
Nylon
|
0.140 in
3.6 mm
|
||
$0.0648 - $0.0713 | Request the lead time here |
10-32
|
Black
|
Nylon
|
0.250 in
6.4 mm
|
||
$0.0625 - $0.0688 | Request the lead time here |
6-32
|
Black
|
Nylon
|
0.200 in
5.1 mm
|
||
$0.2949 - $0.3265 | Request the lead time here |
M16
|
Black
|
Nylon
|
0.264 in
6.7 mm
|
||
$0.1104 - $0.1221 | Request the lead time here |
M8 x 1.25
|
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
$0.6534 - $0.724 | Request the lead time here |
M16
|
Black
|
Nylon
|
0.768 in
19.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue