The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.812 - $1.0733 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.094 in
2.4 mm
|
||
$1.0702 - $1.4143 | Request the lead time here |
M2.6
|
0.197 in
5.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.079 in
2.0 mm
|
||
$1.0205 - $1.3495 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.126 in
3.2 mm
|
||
$1.3284 - $1.7571 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.157 in
4.0 mm
|
||
$12.5416 - $16.5852 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.315 in
8.0 mm
|
||
$6.0023 - $7.9374 | 15 In stock |
M8
|
0.512 in
13.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.256 in
6.5 mm
|
||
$3.117 - $4.1222 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
04M025045HN | $0.044 - $0.0511 | 21000 In stock |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
Natural
|
Polyamide 6/6
|
0.079 in
2.0 mm
|
|
0400256HN | $0.0414 - $0.0455 | 12000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
|
04M050080HN | $0.0477 - $0.0525 | 4000 In stock |
M5 x 0.8
|
0.311 in
7.9 mm
|
Natural
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
|
0462511HN | $0.2113 - $0.3219 | 5000 In stock |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
$0.0442 - $0.0486 | 4000 In stock |
#6-40
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
||
$0.0734 - $0.0859 | 1000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.258 in
6.6 mm
|
||
$0.071 - $0.0827 | Request the lead time here |
M3 x 0.5
|
|
Natural
|
Nylon 6/6
|
|
||
$0.0665 - $0.0776 | 4000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
0462518HN | $0.2113 - $0.3219 | 26000 In stock |
5/8-18
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
$0.0663 - $0.0729 | 4000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.124 in
3.1 mm
|
||
$0.1529 - $0.1784 | 1000 In stock |
M10 x 1.5
|
|
Natural
|
Nylon 6/6
|
|
||
$0.0496 - $0.0544 | 21000 In stock |
#12-24
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.207 in
5.3 mm
|
||
$0.0624 - $0.0728 | 2000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue