Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$1.0702 - $1.4143 Request the lead time here
M2.6
0.197 in
Light Brown
Polyether Ether Ketone
0.079 in
$3.117 - $4.1222 Request the lead time here
M6
0.394 in
Light Brown
Polyether Ether Ketone
0.197 in
$0.0602 - $0.0917 36500 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
$0.0438 - $0.0667 26500 In stock
M8
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.1753 - $0.2045 28000 In stock
1/2-13
0.750 in
Natural
Nylon 6/6
0.430 in
0400256HN $0.0414 - $0.0455 29000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
04M050080HN $0.0477 - $0.0525 2000 In stock
M5
0.311 in
Natural
Polyamide 6/6
0.169 in
0431224HN $0.0629 - $0.0958 5500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.044 - $0.0511 Request the lead time here
M3
0.213 in
Natural
Polyamide 6/6
0.087 in
0425028HN $0.0473 - $0.0521 27000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.044 - $0.0511 5000 In stock
M3.5
0.272 in
Natural
Polyamide 6/6
0.106 in
$0.0417 - $0.0487 89000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.135 in
0425020HN $0.0473 - $0.0521 256000 In stock
1/4" x 20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.0471 - $0.0549 Request the lead time here
M6
0.394 in
Natural
Polyamide 6/6
0.213 in
$0.1155 - $0.1761 23500 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
$0.094 - $0.1096 Request the lead time here
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.0433 - $0.0477 42000 In stock
8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.3566 - $0.5436 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.2727 - $0.3182 7000 In stock
M12
0.697 in
Natural
Polyamide 6/6
0.413 in
$0.0417 - $0.0487 19000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
  • of 6
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$1.4143 - $1.0702

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.6
  • Overall Height
    0.079 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$4.1222 - $3.117

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.197 in
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431218HN

Price Range
$0.0917 - $0.0602

Stock Levels
36500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.0667 - $0.0438

Stock Levels
26500 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8
  • Overall Height
    0.252 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon 6/6

0450013HN

Price Range
$0.2045 - $0.1753

Stock Levels
28000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0455 - $0.0414

Stock Levels
29000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0525 - $0.0477

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5
  • Overall Height
    0.169 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431224HN

Price Range
$0.0958 - $0.0629

Stock Levels
5500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0511 - $0.044

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3
  • Overall Height
    0.087 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425028HN

Price Range
$0.0521 - $0.0473

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size M3.5; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0511 - $0.044

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5
  • Overall Height
    0.106 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401032HN

Price Range
$0.0487 - $0.0417

Stock Levels
89000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425020HN

Price Range
$0.0521 - $0.0473

Stock Levels
256000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4" x 20
  • Overall Height
    0.235 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Natural PA Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0549 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.213 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443714HN

Price Range
$0.1761 - $0.1155

Stock Levels
23500 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M10; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1096 - $0.094

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.0477 - $0.0433

Stock Levels
42000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    8-32
  • Overall Height
    0.13 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.5436 - $0.3566

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M12; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.3182 - $0.2727

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12
  • Overall Height
    0.413 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0487 - $0.0417

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6