Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2537 - $0.2959 | 1000 In stock |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Polycarbonate
|
0.13 in
3.3 mm
|
||
| $0.0681 - $0.1038 | 500 In stock |
3/8-24
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.0735 - $0.0856 | 10000 In stock |
M4 x 0.7
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0688 - $0.0803 | 3000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.4779 - $0.7282 | 500 In stock |
7/8-9
|
1.280 in
32.5 mm
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.0646 - $0.0753 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| 0400832HNS | $0.0675 - $0.0788 | 5000 In stock |
#8-32
|
0.340 in
8.6 mm
|
Natural
|
Nylon 6/6
|
0.170 in
4.3 mm
|
|
| $0.0906 - $0.1381 | 500 In stock |
3/8-32
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.062 - $0.0723 | 21000 In stock |
M5 x 0.8
|
|
Natural
|
Nylon 6/6
|
|
||
| $0.0735 - $0.0856 | 4000 In stock |
M3 x 0.5
|
|
Natural
|
Nylon 6/6
|
|
||
| 04M120175HNDIN34814 | $0.1833 - $0.2137 | Request the lead time here |
M12 x 1.75
|
0.709 in
18.0 mm
|
Natural
|
Nylon 6/6
|
0.425 in
10.8 mm
|
|
| $0.1301 - $0.1982 | 2500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0564 - $0.086 | 6500 In stock |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
0.268 in
6.8 mm
|
||
| 04M020040HN | $0.048 - $0.0528 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Natural
|
Polyamide 6/6
|
0.063 in
1.6 mm
|
|
| $0.0634 - $0.0741 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
||
| $0.0668 - $0.0778 | 26000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| 04M160200HNDIN34814 | $0.3206 - $0.374 | 1000 In stock |
M16 x 2.0
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
0.583 in
14.8 mm
|
|
| $0.0688 - $0.0803 | 1000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
| $0.1668 - $0.1946 | 1000 In stock |
7/16-20
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.5379 - $0.8197 | 5000 In stock |
1-8
|
1.480 in
37.6 mm
|
Natural
|
Nylon 6/6
|
0.870 in
22.1 mm