The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0681 - $0.0796 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
0.185 in
4.7 mm
|
||
| $0.0471 - $0.0518 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.0808 - $0.0942 | Request the lead time here |
M3 x 0.5
|
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.094 in
2.4 mm
|
||
| $0.0501 - $0.0583 | 17000 In stock |
M2.5 x 0.45
|
0.193 in
4.9 mm
|
Black
|
Polyamide 6/6
|
0.071 in
1.8 mm
|
||
| $0.3074 - $0.4685 | Request the lead time here |
11/16-27
|
1.000 in
25.4 mm
|
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.0711 - $0.0829 | Request the lead time here |
#2-56
|
0.180 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
| $0.0537 - $0.0626 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Black
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.143 - $0.2181 | Request the lead time here |
1/2-20
|
0.750 in
19.1 mm
|
Black
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0471 - $0.0518 | 1000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.100 in
2.5 mm
|
||
| $0.0542 - $0.0597 | Request the lead time here |
M5 x 0.8
|
0.311 in
7.9 mm
|
Black
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
||
| $0.053 - $0.0583 | Request the lead time here |
M4 x 0.7
|
0.272 in
6.9 mm
|
Black
|
Polyamide 6/6
|
0.118 in
3.0 mm
|
||
| $0.0499 - $0.0759 | Request the lead time here |
M8 x 1.25
|
0.508 in
12.9 mm
|
Black
|
Polyamide 6/6
|
0.252 in
6.4 mm
|
||
| $0.0715 - $0.1091 | Request the lead time here |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.0564 - $0.062 | Request the lead time here |
#12-24
|
0.425 in
10.8 mm
|
Black
|
Nylon 6/6
|
0.207 in
5.3 mm
|
||
| $0.1997 - $0.2328 | 3000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Black
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.0685 - $0.1044 | Request the lead time here |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.0501 - $0.0583 | Request the lead time here |
M3 x 0.5
|
0.213 in
5.4 mm
|
Black
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0735 - $0.0856 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Nylon 6/6
|
0.146 in
3.7 mm
|
||
| $0.0475 - $0.0554 | Request the lead time here |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.0539 - $0.0593 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue