Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$0.0681 - $0.0796 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.0471 - $0.0518 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.0808 - $0.0942 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
$0.0501 - $0.0583 17000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.3074 - $0.4685 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0711 - $0.0829 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.0537 - $0.0626 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.143 - $0.2181 Request the lead time here
1/2-20
0.750 in
Black
Nylon 6/6
0.430 in
$0.0471 - $0.0518 1000 In stock
#4-40
0.250 in
Black
Nylon 6/6
0.100 in
$0.0542 - $0.0597 Request the lead time here
M5 x 0.8
0.311 in
Black
Polyamide 6/6
0.169 in
$0.053 - $0.0583 Request the lead time here
M4 x 0.7
0.272 in
Black
Polyamide 6/6
0.118 in
$0.0499 - $0.0759 Request the lead time here
M8 x 1.25
0.508 in
Black
Polyamide 6/6
0.252 in
$0.0715 - $0.1091 Request the lead time here
5/16-24
0.500 in
Black
Nylon 6/6
0.270 in
$0.0564 - $0.062 Request the lead time here
#12-24
0.425 in
Black
Nylon 6/6
0.207 in
$0.1997 - $0.2328 3000 In stock
1/2-13
0.750 in
Black
Nylon 6/6
0.430 in
$0.0685 - $0.1044 Request the lead time here
5/16-18
0.500 in
Black
Nylon 6/6
0.270 in
$0.0501 - $0.0583 Request the lead time here
M3 x 0.5
0.213 in
Black
Polyamide 6/6
0.087 in
$0.0735 - $0.0856 Request the lead time here
#6-32
0.305 in
Black
Nylon 6/6
0.146 in
$0.0475 - $0.0554 Request the lead time here
#10-32
0.365 in
Black
Nylon 6/6
0.135 in
$0.0539 - $0.0593 Request the lead time here
1/4-28
0.425 in
Black
Polyamide 6/6
0.235 in
  • of 6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.0796 - $0.0681

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.0518 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.0942 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0583 - $0.0501

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.4685 - $0.3074

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.0829 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0626 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 1/2-20 0.750 in Nylon 6/6 Black

0450020HNB

Price Range
$0.2181 - $0.143

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Overall Height
    0.430 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #4-40 0.250 in Nylon 6/6 Black

0400440HNB

Price Range
$0.0518 - $0.0471

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M5 x 0.8 7.9 mm Nylon 6/6 Black

04M050080HNB

Price Range
$0.0597 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M4 x 0.7 6.9 mm Nylon 6/6 Black

04M040070HNB

Price Range
$0.0583 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M8 x 1.25 12.9 mm Nylon 6/6 Black

04M080125HNB

Price Range
$0.0759 - $0.0499

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 5/16-24 0.500 in Nylon 6/6 Black

0431224HNB

Price Range
$0.1091 - $0.0715

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #12-24 0.425 in Nylon 6/6 Black

0401224HNB

Price Range
$0.062 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-13 0.750 in Nylon 6/6 Black

0450013HNB

Price Range
$0.2328 - $0.1997

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/16-18 0.500 in Nylon 6/6 Black

0431218HNB

Price Range
$0.1044 - $0.0685

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.4 mm Nylon 6/6 Black

04M030050HNB

Price Range
$0.0583 - $0.0501

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #6-32 0.305 in Nylon 6/6 Black

0400632HNSB

Price Range
$0.0856 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Overall Height
    0.146 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-32 0.365 in Nylon 6/6 Black

0401032HNB

Price Range
$0.0554 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-28 0.425 in Nylon 6/6 Black

0425028HNB

Price Range
$0.0593 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Color
    Black
  • Full Material
    Polyamide 6/6